Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
TAACK10K111S Double Nut Tapered Adapter Piloted Flange Cartridge |
TAACK10K112S Double Nut Tapered Adapter Piloted Flange Cartridge |
TAACK10K045S Double Nut Tapered Adapter Piloted Flange Cartridge |
DAAC11K115S Double Nut Tapered Adapter Piloted Flange Cartridge |
TAACK11K115S Double Nut Tapered Adapter Piloted Flange Cartridge |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 11/16 in | N/A 1 3/4 in | N/A 45 mm | N/A 1 15/16 in | N/A 1 15/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | N/A Imperial | |||||
| Full Timken Part Number | N/A | N/A | N/A | N/A DAAC11K115SB DAAC11K115SC DAAC11K115SEB DAAC11K115SEC DAAC11K115SEM DAAC11K115SEN DAAC11K115SEO DAAC11K115SET DAAC11K115SM DAAC11K115SN DAAC11K115SO DAAC11K115ST | N/A | |||||
| Dimension BC | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 5.38 in136.7 mm | N/A 6 in152.4 mm | |||||
| Dimension B Exp | N/A | |||||||||
| Dimension B Fix | N/A | |||||||||
| Dimension C | N/A 2.76 in70 mm | N/A 2.76 in70 mm | N/A 2.76 in70 mm | N/A 2.95 in74.9 mm | N/A 2.95 in75 mm | |||||
| Dimension D | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5 in127 mm | N/A | N/A 5 in127 mm | |||||
| Dimension E | N/A 4.24 in107.7 mm | N/A 4.24 in107.7 mm | N/A 4.24 in107.7 mm | N/A 3.8 in96.5 mm | N/A 4.24 in107.7 mm | |||||
| Dimension F | N/A 7.13 in181.1 mm | N/A 7.13 in181.1 mm | N/A 7.13 in181.1 mm | N/A 6.38 in162.1 mm | N/A 7.13 in181.1 mm | |||||
| Dimension G | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5 in127 mm | N/A 4.5 in114.3 mm | N/A 5 in127 mm | |||||
| Dimension H | N/A 0.5 in12.4 mm | N/A 0.5 in12.4 mm | N/A 0.5 in12.4 mm | N/A 1.24 in31.5 mm | N/A 0.56 in14.2 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.438 in10 mm | N/A 0.5 in12 mm | |||||
| Dimension KA | N/A | |||||||||
| Dimension L Exp | N/A | |||||||||
| Dimension L Fix | N/A | |||||||||
| Dimension MT | N/A 1.48 in37.6 mm | N/A 1.48 in37.6 mm | N/A 1.48 in37.6 mm | N/A 1.4 in35.6 mm | N/A 1.54 in39.1 mm | |||||
| Dimension N | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1.56 in39.7 mm | |||||
| Dimension RTT | N/A 0.28 in7.1 mm | N/A 0.28 in7.1 mm | N/A 0.28 in7.1 mm | N/A 0.38 in9.6 mm | N/A 0.04 in1 mm | |||||
| Dimension ST | N/A 2.81 in71.3 mm | N/A 2.81 in71.3 mm | N/A 2.81 in71.3 mm | N/A 3.01 in76.33 mm | N/A 3.01 in76.3 mm | |||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Tapered Adapter | |||||||||
| Housing Construction | N/A Piloted Flange Cartridge | |||||||||
| Weight | N/A 8.4 lb3.8 Kg | N/A 8.4 lb3.8 Kg | N/A 8.4 lb3.8 Kg | N/A 11 lb5 Kg | N/A 12.8 lb5.8 Kg | |||||
| UPC Code | N/A | N/A | N/A | N/A 0883450003629 0883450003636 0883450003650 0883450003667 0883450003674 0883450003681 0883450003698 0883450003704 0883450196833 0883450197038 0883450274340 0883450274548 | N/A | |||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | N/A 0.0015 in0.038 mm | N/A 0.0015 in0.038 mm | N/A 0.003 in0.076 mm | N/A 0.003 in0.076 mm | |||||
| Eng Internal Radial Clearance - Min | N/A 0.0014 | N/A 0.0014 | N/A 0.0014 | N/A | N/A | |||||
| Eng Internal Radial Clearance - Max | N/A 0.0022 | N/A 0.0022 | N/A 0.0022 | N/A | N/A | |||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | N/A 0.0016 in0.040 mm | N/A 0.0016 in0.040 mm | N/A 0.003 in0.075 mm | N/A 0.003 in0.075 mm | |||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | N/A 0.0026 in0.065 mm | N/A 0.0026 in0.065 mm | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | |||||
| Dimension RA | N/A | |||||||||
| Dimension SA | N/A | |||||||||
| Dimension M | N/A | |||||||||
|
|
||||||||||