Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Double-V-Lock-Cartridge-Block

Double V-Lock Cartridge Block

Timken-Mounted-Bearing-Double-V-Lock-Cartridge-Block

Double V-Lock Cartridge Block

Timken-Mounted-Bearing-Double-V-Lock-Cartridge-Block

Double V-Lock Cartridge Block

Timken-Mounted-Bearing-Double-V-Lock-Cartridge-Block

Double V-Lock Cartridge Block

Timken-Mounted-Bearing-Double-V-Lock-Cartridge-Block

Double V-Lock Cartridge Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22213 N/A 22213
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVVMC11V115SB QVVMC11V115SC QVVMC11V115SEB QVVMC11V115SEC QVVMC11V115SEM QVVMC11V115SEN QVVMC11V115SEO QVVMC11V115SET QVVMC11V115SM QVVMC11V115SN QVVMC11V115SO QVVMC11V115ST N/A QVVMC11V050SB QVVMC11V050SC QVVMC11V050SEB QVVMC11V050SEC QVVMC11V050SEM QVVMC11V050SEN QVVMC11V050SEO QVVMC11V050SET QVVMC11V050SM QVVMC11V050SN QVVMC11V050SO QVVMC11V050ST N/A QVVMC11V200SB QVVMC11V200SC QVVMC11V200SEB QVVMC11V200SEC QVVMC11V200SEM QVVMC11V200SEN QVVMC11V200SEO QVVMC11V200SET QVVMC11V200SM QVVMC11V200SN QVVMC11V200SO QVVMC11V200ST N/A QVVMC13V055SB QVVMC13V055SC QVVMC13V055SEB QVVMC13V055SEC QVVMC13V055SEM QVVMC13V055SEN QVVMC13V055SEO QVVMC13V055SET QVVMC13V055SM QVVMC13V055SN QVVMC13V055SO QVVMC13V055ST N/A QVVMC13V203SB QVVMC13V203SC QVVMC13V203SEB QVVMC13V203SEC QVVMC13V203SEM QVVMC13V203SEN QVVMC13V203SEO QVVMC13V203SET QVVMC13V203SM QVVMC13V203SN QVVMC13V203SO QVVMC13V203ST
Dimension A N/A 0.53 in13.5 mm
Dimension B N/A 0.906 in23 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 3.16 in80.3 mm N/A 3.16 in80.3 mm
Dimension D N/A 0.188 in4.8 mm
Dimension F N/A 4.531 in115.1 mm N/A 4.531 in115.1 mm N/A 4.531 in115.1 mm N/A 5 in127 mm N/A 5 in127 mm
Dimension G N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.64 in67.1 mm N/A 2.64 in67.1 mm
Dimension L Exp N/A 3.19 in81 mm N/A 3.19 in81 mm N/A 3.19 in81 mm N/A 3.46 in87.9 mm N/A 3.46 in87.9 mm
Dimension L Fix N/A 3.11 in79 mm N/A 3.11 in79 mm N/A 3.11 in79 mm N/A 3.38 in85.9 mm N/A 3.38 in85.9 mm
Dimension RVV N/A 0.91 in23.1 mm N/A 0.91 in23.1 mm N/A 0.91 in23.1 mm N/A 0.86 in21.8 mm N/A 0.86 in21.8 mm
Dimension SVV N/A 4.02 in102.1 mm N/A 4.02 in102.1 mm N/A 4.02 in102.1 mm N/A 4.24 in107.7 mm N/A 4.24 in107.7 mm
C0 - Static Load N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 48600 lbf216000 N N/A 48600 lbf216000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 46400 lbf206000 N N/A 46400 lbf206000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Cartridge
Weight N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg
UPC Code N/A 0883450150880 0883450151030 0883450158879 0883450159098 0883450180092 0883450181082 0883450199032 0883450199865 0883450280822 0883450280976 0883450285025 0883450285254 N/A 0883450150903 0883450151054 0883450158916 0883450159111 0883450180115 0883450181105 0883450199056 0883450199889 0883450280846 0883450280990 0883450285049 0883450285278 N/A 0883450150897 0883450151047 0883450158909 0883450159104 0883450180108 0883450181099 0883450199049 0883450199872 0883450280839 0883450280983 0883450285032 0883450285261 N/A 0883450150934 0883450151085 0883450158947 0883450159791 0883450180146 0883450181136 0883450199087 0883450200455 0883450280877 0883450281027 0883450285070 0883450285308 N/A 0883450150910 0883450151061 0883450158923 0883450159128 0883450180122 0883450181112 0883450199063 0883450199896 0883450280853 0883450281003 0883450285056 0883450285285
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.95 N/A 2.95 N/A 2.95 N/A 2.79 N/A 2.79
Y2 - Geometry Factor N/A 4.40 N/A 4.40 N/A 4.40 N/A 4.15 N/A 4.15
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3200 rpm N/A 3200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1500 rpm N/A 1500 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 2800 rpm N/A 2800 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1500 rpm N/A 1500 rpm
Float N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.083 in2.108 mm N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm