Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block

Double V-Lock Flange Block

Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block

Double V-Lock Flange Block

Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block

Double V-Lock Flange Block

Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block

Double V-Lock Flange Block

Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block

Double V-Lock Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Imperial N/A Imperial N/A Metric
Full Timken Part Number N/A QVVF11V115SB QVVF11V115SC QVVF11V115SEB QVVF11V115SEC QVVF11V115SEM QVVF11V115SEN QVVF11V115SEO QVVF11V115SET QVVF11V115SM QVVF11V115SN QVVF11V115SO QVVF11V115ST N/A QVVFK11V115SB QVVFK11V115SC QVVFK11V115SEB QVVFK11V115SEC QVVFK11V115SEM QVVFK11V115SEN QVVFK11V115SEO QVVFK11V115SET QVVFK11V115SM QVVFK11V115SN QVVFK11V115SO QVVFK11V115ST N/A QVVFL11V115SB QVVFL11V115SC QVVFL11V115SEB QVVFL11V115SEC QVVFL11V115SEM QVVFL11V115SEN QVVFL11V115SEO QVVFL11V115SET QVVFL11V115SM QVVFL11V115SN QVVFL11V115SO QVVFL11V115ST N/A QVVFX11V115SB QVVFX11V115SC QVVFX11V115SEB QVVFX11V115SEC QVVFX11V115SEM QVVFX11V115SEN QVVFX11V115SEO QVVFX11V115SET QVVFX11V115SM QVVFX11V115SN QVVFX11V115SO QVVFX11V115ST N/A QVVF11V050SB QVVF11V050SC QVVF11V050SEB QVVF11V050SEC QVVF11V050SEM QVVF11V050SEN QVVF11V050SEO QVVF11V050SET QVVF11V050SM QVVF11V050SN QVVF11V050SO QVVF11V050ST
Dimension A1 N/A
Dimension BC N/A 6.18 in157 mm N/A 6.36 in161.5 mm N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 6.18 in157 mm
Dimension C N/A 2.99 in75.9 mm
Dimension D N/A 4.75 in120.7 mm N/A 5.13 in130.3 mm N/A 4.54 in115.3 mm N/A 4.75 in120.7 mm N/A 4.75 in120.7 mm
Dimension G N/A
Dimension L N/A 3.31 in84.1 mm N/A 3.43 in87.1 mm N/A 3.25 in82.6 mm N/A 3.31 in84.1 mm N/A 3.31 in84.1 mm
Dimension E N/A 4.38 in111.3 mm N/A 4.5 in114.3 mm N/A 4.07 in103.4 mm N/A 4.08 in103.6 mm N/A 4.38 in111.3 mm
Dimension F N/A 5.5 in139.7 mm N/A 5.88 in149.4 mm N/A 5.19 in131.8 mm N/A 5.31 in134.9 mm N/A 5.5 in139.7 mm
Dimension H N/A 0.88 in22.4 mm N/A 1 in25.4 mm N/A 0.91 in23.1 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm N/A 0.625 in16 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm
Dimension L Exp N/A 3.39 in86.1 mm N/A 3.48 in88.4 mm N/A 3.33 in84.6 mm N/A 3.39 in86.1 mm N/A 3.39 in86.1 mm
Dimension L Fix N/A 3.31 in84.1 mm N/A 3.43 in87.1 mm N/A 3.25 in82.6 mm N/A 3.31 in84.1 mm N/A 3.31 in84.1 mm
Dimension RVV N/A 0.72 in18.3 mm N/A 0.59 in15 mm N/A 0.78 in19.8 mm N/A 0.72 in18.3 mm N/A 0.72 in18.3 mm
Dimension SVV N/A 4.02 in102.1 mm
C0 - Static Load N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Flange Block
Weight N/A 11 lb5 Kg
UPC Code N/A 0883450091848 0883450091978 0883450104852 0883450105040 0883450110662 0883450111065 0883450120753 0883450120883 0883450134927 0883450135528 0883450141741 0883450142038 N/A 0883450361385 0883450361392 0883450361408 0883450361415 0883450361422 0883450361439 0883450361446 0883450361453 0883450361460 0883450361477 0883450361484 0883450361491 N/A 0883450092289 0883450092371 0883450105514 0883450105644 0883450111805 0883450111935 0883450122092 0883450122566 0883450136631 0883450136723 0883450142908 0883450142991 N/A 0883450365239 0883450365246 0883450365253 0883450365260 0883450365277 0883450365284 0883450365291 0883450365307 0883450365314 0883450365321 0883450365338 0883450365345 N/A 0883450091862 0883450091992 0883450104883 0883450105088 0883450110723 0883450111126 0883450120777 0883450120906 0883450135023 0883450135627 0883450141840 0883450142052
e - Geometry Factor N/A 0.25
Y1 - Geometry Factor N/A 2.74
Y2 - Geometry Factor N/A 4.08
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm