Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block

Double V-Lock Four-Bolt Pillow Block

Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block

Double V-Lock Four-Bolt Pillow Block

Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block

Double V-Lock Four-Bolt Pillow Block

Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block

Double V-Lock Four-Bolt Pillow Block

Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block

Double V-Lock Four-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm N/A 50 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Imperial N/A Metric N/A Metric
Full Timken Part Number N/A QVVPG11V115SB QVVPG11V115SC QVVPG11V115SEB QVVPG11V115SEC QVVPG11V115SEM QVVPG11V115SEN QVVPG11V115SEO QVVPG11V115SET QVVPG11V115SM QVVPG11V115SN QVVPG11V115SO QVVPG11V115ST N/A QVVPH11V115SB QVVPH11V115SC QVVPH11V115SEB QVVPH11V115SEC QVVPH11V115SEM QVVPH11V115SEN QVVPH11V115SEO QVVPH11V115SET QVVPH11V115SM QVVPH11V115SN QVVPH11V115SO QVVPH11V115ST N/A QVVPK11V115SB QVVPK11V115SC QVVPK11V115SEB QVVPK11V115SEC QVVPK11V115SEM QVVPK11V115SEN QVVPK11V115SEO QVVPK11V115SET QVVPK11V115SM QVVPK11V115SN QVVPK11V115SO QVVPK11V115ST N/A QVVPG11V050SB QVVPG11V050SC QVVPG11V050SEB QVVPG11V050SEC QVVPG11V050SEM QVVPG11V050SEN QVVPG11V050SEO QVVPG11V050SET QVVPG11V050SM QVVPG11V050SN QVVPG11V050SO QVVPG11V050ST N/A QVVPH11V050SB QVVPH11V050SC QVVPH11V050SEB QVVPH11V050SEC QVVPH11V050SEM QVVPH11V050SEN QVVPH11V050SEO QVVPH11V050SET QVVPH11V050SM QVVPH11V050SN QVVPH11V050SO QVVPH11V050ST
Dimension A N/A 2.75 in69.9 mm
Dimension B N/A 5.31 in134.9 mm
Dimension C N/A 2.99 in75.9 mm
Dimension D Min N/A 7.18 in182.4 mm N/A 7.18 in182.4 mm N/A 6.94 in176.3 mm N/A 7.18 in182.4 mm N/A 7.18 in182.4 mm
Dimension D Max N/A 8.56 in217.4 mm N/A 8.56 in217.4 mm N/A 8.06 in204.7 mm N/A 8.56 in217.4 mm N/A 8.56 in217.4 mm
Dimension E N/A 1.57 in39.9 mm N/A 1.57 in39.9 mm N/A 2.25 in57.2 mm N/A 1.57 in39.9 mm N/A 1.57 in39.9 mm
Dimension F N/A 9.88 in251 mm N/A 9.88 in251 mm N/A 10.25 in260.4 mm N/A 9.88 in251 mm N/A 9.88 in251 mm
Dimension G N/A 2.7 in68.6 mm N/A 2.7 in68.6 mm N/A 3.75 in95.3 mm N/A 2.7 in68.6 mm N/A 2.7 in68.6 mm
Dimension H N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1 in25.4 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension RVV N/A 0.82 in20.8 mm
Dimension SVV N/A 4.02 in102.1 mm
Static Load Rating N/A 31900 lbf142000 N
Dynamic Load Rating N/A 31400 lbf140000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Four-Bolt Pillow Block
Weight N/A 19 lb8.6 Kg N/A 19 lb8.6 Kg N/A 17.1 lb7.77 Kg N/A 19 lb8.6 Kg N/A 19 lb8.6 Kg
UPC Code N/A 0883450147606 0883450147859 0883450152693 0883450152846 0883450175005 0883450175159 0883450183901 0883450184892 0883450265034 0883450276528 0883450282659 0883450282802 N/A 0883450148597 0883450148788 0883450153300 0883450153454 0883450176293 0883450176491 0883450185509 0883450185653 0883450279055 0883450279208 0883450283250 0883450283403 N/A N/A 0883450147590 0883450147842 0883450152686 0883450152839 0883450174992 0883450175142 0883450183895 0883450184885 0883450265027 0883450276511 0883450282642 0883450282796 N/A 0883450148580 0883450148757 0883450153294 0883450153447 0883450176286 0883450176484 0883450185493 0883450185646 0883450279048 0883450279192 0883450283243 0883450283397
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.076 mm N/A 0.003 in0.076 mm N/A 0.003 in0.075 mm N/A 0.003 in0.076 mm N/A 0.003 in0.076 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm