Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QVVC11V115S Double V-Lock Piloted Flange Cartridge |
QVVCW11V115S Double V-Lock Piloted Flange Cartridge |
QVVC11V050S Double V-Lock Piloted Flange Cartridge |
QVVCW11V050S Double V-Lock Piloted Flange Cartridge |
QVVC11V200S Double V-Lock Piloted Flange Cartridge |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22211 | |||||||||
| Shaft Size | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | N/A 50 mm | N/A 2 in | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QVVC11V115SB QVVC11V115SC QVVC11V115SEB QVVC11V115SEC QVVC11V115SEM QVVC11V115SEN QVVC11V115SEO QVVC11V115SET QVVC11V115SM QVVC11V115SN QVVC11V115SO QVVC11V115ST | N/A QVVCW11V115SB QVVCW11V115SC QVVCW11V115SEB QVVCW11V115SEC QVVCW11V115SEM QVVCW11V115SEN QVVCW11V115SEO QVVCW11V115SET QVVCW11V115SM QVVCW11V115SN QVVCW11V115SO QVVCW11V115ST | N/A QVVC11V050SB QVVC11V050SC QVVC11V050SEB QVVC11V050SEC QVVC11V050SEM QVVC11V050SEN QVVC11V050SEO QVVC11V050SET QVVC11V050SM QVVC11V050SN QVVC11V050SO QVVC11V050ST | N/A QVVCW11V050SB QVVCW11V050SC QVVCW11V050SEB QVVCW11V050SEC QVVCW11V050SEM QVVCW11V050SEN QVVCW11V050SEO QVVCW11V050SET QVVCW11V050SM QVVCW11V050SN QVVCW11V050SO QVVCW11V050ST | N/A QVVC11V200SB QVVC11V200SC QVVC11V200SEB QVVC11V200SEC QVVC11V200SEM QVVC11V200SEN QVVC11V200SEO QVVC11V200SET QVVC11V200SM QVVC11V200SN QVVC11V200SO QVVC11V200ST | |||||
| Dimension BC | N/A 5.38 in136.7 mm | |||||||||
| Dimension C | N/A 2.99 in75.9 mm | |||||||||
| Dimension D | N/A 4.47 in113.5 mm | |||||||||
| Dimension E | N/A 3.8 in96.5 mm | |||||||||
| Dimension B Exp | N/A 2.2 in55.9 mm | N/A 1.74 in44.2 mm | N/A 2.2 in55.9 mm | N/A 1.74 in44.2 mm | N/A 2.2 in55.9 mm | |||||
| Dimension B Fix | N/A 2.12 in53.8 mm | N/A 1.66 in42.2 mm | N/A 2.12 in53.8 mm | N/A 1.66 in42.2 mm | N/A 2.12 in53.8 mm | |||||
| Dimension F | N/A 6.38 in162.1 mm | |||||||||
| Dimension H | N/A 0.63 in16 mm | N/A 0.38 in9.7 mm | N/A 0.63 in16 mm | N/A 0.38 in9.7 mm | N/A 0.63 in16 mm | |||||
| Dimension J (Bolt Size) | N/A 0.438 in10 mm | |||||||||
| Dimension L | N/A 3.18 in80.8 mm | N/A 3.16 in80.3 mm | N/A 3.18 in80.8 mm | N/A 3.16 in80.3 mm | N/A 3.18 in80.8 mm | |||||
| Dimension RVV | N/A 0.85 in21.6 mm | N/A 0.86 in21.8 mm | N/A 0.85 in21.6 mm | N/A 0.86 in21.8 mm | N/A 0.85 in21.6 mm | |||||
| Dimension SVV | N/A 4.02 in102.1 mm | |||||||||
| Dimension G | N/A 4.5 in114.3 mm | |||||||||
| Dimension N | N/A 1.06 in26.9 mm | N/A 1.5 in38.1 mm | N/A 1.06 in26.9 mm | N/A 1.5 in38.1 mm | N/A 1.06 in26.9 mm | |||||
| C0 - Static Load | N/A 31900 lbf142000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 31400 lbf140000 N | |||||||||
| Locking Style | N/A Double V-Lock | |||||||||
| Housing Construction | N/A Piloted Flange Cartridge | |||||||||
| Weight | N/A 10 lb4.5 Kg | |||||||||
| UPC Code | N/A 0883450090742 0883450090971 0883450101882 0883450101998 0883450109123 0883450109260 0883450117517 0883450117968 0883450131698 0883450132145 0883450139670 0883450139922 | N/A 0883450091329 0883450091459 0883450103664 0883450104296 0883450109789 0883450109987 0883450119696 0883450120364 0883450133913 0883450134194 0883450140522 0883450140652 | N/A 0883450090841 0883450090995 0883450101905 0883450102063 0883450109161 0883450109291 0883450117616 0883450118064 0883450131797 0883450132244 0883450139731 0883450139953 | N/A 0883450091343 0883450091473 0883450103763 0883450104395 0883450109826 0883450110013 0883450119795 0883450120388 0883450134019 0883450134217 0883450140546 0883450140676 | N/A 0883450090810 0883450090988 0883450101899 0883450102001 0883450109147 0883450109284 0883450117562 0883450118019 0883450131766 0883450132213 0883450139724 0883450139939 | |||||
| e - Geometry Factor | N/A 0.23 | |||||||||
| Y1 - Geometry Factor | N/A 2.95 | |||||||||
| Y2 - Geometry Factor | N/A 4.40 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 3800 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 3200 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1600 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0030 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0037 | |||||||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | |||||||||
|
|
||||||||||