Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block

Double V-Lock Round Flange Block

Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block

Double V-Lock Round Flange Block

Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block

Double V-Lock Round Flange Block

Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block

Double V-Lock Round Flange Block

Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block

Double V-Lock Round Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22212 N/A 22212
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVVFY11V115SB QVVFY11V115SC QVVFY11V115SEB QVVFY11V115SEC QVVFY11V115SEM QVVFY11V115SEN QVVFY11V115SEO QVVFY11V115SET QVVFY11V115SM QVVFY11V115SN QVVFY11V115SO QVVFY11V115ST N/A QVVFY11V050SB QVVFY11V050SC QVVFY11V050SEB QVVFY11V050SEC QVVFY11V050SEM QVVFY11V050SEN QVVFY11V050SEO QVVFY11V050SET QVVFY11V050SM QVVFY11V050SN QVVFY11V050SO QVVFY11V050ST N/A QVVFY11V200SB QVVFY11V200SC QVVFY11V200SEB QVVFY11V200SEC QVVFY11V200SEM QVVFY11V200SEN QVVFY11V200SEO QVVFY11V200SET QVVFY11V200SM QVVFY11V200SN QVVFY11V200SO QVVFY11V200ST QVVFY11V200STHT N/A QVVFY12V055SB QVVFY12V055SC QVVFY12V055SEB QVVFY12V055SEC QVVFY12V055SEM QVVFY12V055SEN QVVFY12V055SEO QVVFY12V055SET QVVFY12V055SM QVVFY12V055SN QVVFY12V055SO QVVFY12V055ST N/A QVVFY12V203SB QVVFY12V203SC QVVFY12V203SEB QVVFY12V203SEC QVVFY12V203SEM QVVFY12V203SEN QVVFY12V203SEO QVVFY12V203SET QVVFY12V203SM QVVFY12V203SN QVVFY12V203SO QVVFY12V203ST
Dimension BC N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 6.38 in162.1 mm N/A 6.38 in162.1 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 3.16 in80.3 mm N/A 3.16 in80.3 mm
Dimension D N/A 4.54 in115.3 mm N/A 4.54 in115.3 mm N/A 4.54 in115.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm
Dimension E N/A 4.07 in103.4 mm N/A 4.07 in103.4 mm N/A 4.07 in103.4 mm N/A 4.51 in114.6 mm N/A 4.51 in114.6 mm
Dimension F N/A 7 in177.8 mm N/A 7 in177.8 mm N/A 7 in177.8 mm N/A 7.75 in196.9 mm N/A 7.75 in196.9 mm
Dimension H N/A 0.75 in19.1 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.625 in16 mm N/A 0.625 in16 mm
Dimension L Exp N/A 3.17 in80.5 mm N/A 3.17 in80.5 mm N/A 3.17 in80.5 mm N/A 3.23 in82 mm N/A 3.23 in82 mm
Dimension L Fix N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.15 in80 mm N/A 3.15 in80 mm
Dimension RVV N/A 0.94 in23.9 mm N/A 0.94 in23.9 mm N/A 0.94 in23.9 mm N/A 0.87 in22.1 mm N/A 0.87 in22.1 mm
Dimension SVV N/A 4.02 in102.1 mm
C0 - Static Load N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 39000 lbf174000 N N/A 39000 lbf174000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 38100 lbf169000 N N/A 38100 lbf169000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Four-Bolt Square Flange
Weight N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg N/A 15 lb6.8 Kg N/A 15 lb6.8 Kg
UPC Code N/A 0883450092746 0883450093415 0883450106177 0883450106368 0883450112468 0883450112659 0883450124263 0883450124898 0883450137157 0883450137287 0883450144278 0883450144643 N/A 0883450092845 0883450093514 0883450106207 0883450106405 0883450112482 0883450112680 0883450124362 0883450124997 0883450137171 0883450137300 0883450144292 0883450144742 N/A 0883450092814 0883450093446 0883450106184 0883450106382 0883450112475 0883450112666 0883450124294 0883450124966 0883450137164 0883450137294 0883450144285 0883450144650 0883450461924 N/A 0883450093019 0883450093644 0883450106245 0883450106443 0883450112536 0883450112727 0883450124492 0883450125161 0883450137201 0883450137331 0883450144322 0883450144858 N/A 0883450092913 0883450093545 0883450106221 0883450106412 0883450112505 0883450112703 0883450124393 0883450125062 0883450137188 0883450137317 0883450144308 0883450144759
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.74 N/A 2.74 N/A 2.74 N/A 2.86 N/A 2.86
Y2 - Geometry Factor N/A 4.08 N/A 4.08 N/A 4.08 N/A 4.25 N/A 4.25
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2000 rpm N/A 2000 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3500 rpm N/A 3500 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1650 rpm N/A 1650 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2000 rpm N/A 2000 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 3000 rpm N/A 3000 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1550 rpm N/A 1550 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm