Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block

Double V-Lock Take-Up Block

Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block

Double V-Lock Take-Up Block

Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block

Double V-Lock Take-Up Block

Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block

Double V-Lock Take-Up Block

Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block

Double V-Lock Take-Up Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22214 N/A 22214 N/A 22214 N/A 22214 N/A 22216
Shaft Size N/A 60 mm N/A 2 7/16 in N/A 2 1/2 in N/A 65 mm N/A 2 11/16 in
Shaft Size Type N/A Metric N/A Imperial N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVVTU14V060SB QVVTU14V060SC QVVTU14V060SEB QVVTU14V060SEC QVVTU14V060SEM QVVTU14V060SEN QVVTU14V060SEO QVVTU14V060SET QVVTU14V060SM QVVTU14V060SN QVVTU14V060SO QVVTU14V060ST N/A QVVTU14V207SB QVVTU14V207SC QVVTU14V207SEB QVVTU14V207SEC QVVTU14V207SEM QVVTU14V207SEN QVVTU14V207SEO QVVTU14V207SET QVVTU14V207SM QVVTU14V207SN QVVTU14V207SO QVVTU14V207ST N/A QVVTU14V208SB QVVTU14V208SC QVVTU14V208SEB QVVTU14V208SEC QVVTU14V208SEM QVVTU14V208SEN QVVTU14V208SEO QVVTU14V208SET QVVTU14V208SM QVVTU14V208SN QVVTU14V208SO QVVTU14V208ST N/A QVVTU14V065SB QVVTU14V065SC QVVTU14V065SEB QVVTU14V065SEC QVVTU14V065SEM QVVTU14V065SEN QVVTU14V065SEO QVVTU14V065SET QVVTU14V065SM QVVTU14V065SN QVVTU14V065SO QVVTU14V065ST N/A QVVTU16V211SB QVVTU16V211SC QVVTU16V211SEB QVVTU16V211SEC QVVTU16V211SEM QVVTU16V211SEN QVVTU16V211SEO QVVTU16V211SET QVVTU16V211SM QVVTU16V211SN QVVTU16V211SO QVVTU16V211ST
Dimension A1 N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 3 in76.2 mm
Dimension C N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 1 in25.4 mm
Dimension D N/A 5.88 in149.4 mm N/A 5.88 in149.4 mm N/A 5.88 in149.4 mm N/A 5.88 in149.4 mm N/A 6.75 in171.5 mm
Dimension E N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm N/A 5.94 in150.9 mm
Dimension F N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.56 in39.6 mm
Dimension G N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.56 in39.6 mm
Dimension J N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 4.25 in108 mm
Dimension L N/A 7.63 in193.8 mm N/A 7.63 in193.8 mm N/A 7.63 in193.8 mm N/A 7.63 in193.8 mm N/A 8.65 in219.7 mm
Dimension N N/A 3.48 in88.4 mm N/A 3.48 in88.4 mm N/A 3.48 in88.4 mm N/A 3.48 in88.4 mm N/A 3.55 in90.2 mm
Dimension P N/A 4.75 in120.7 mm
Dimension RVV N/A 0.61 in15.5 mm N/A 0.61 in15.5 mm N/A 0.61 in15.5 mm N/A 0.61 in15.5 mm N/A 0.64 in16.3 mm
Dimension S N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.81 in46 mm
Dimension TVV N/A 4.09 in103.9 mm N/A 4.09 in103.9 mm N/A 4.09 in103.9 mm N/A 4.09 in103.9 mm N/A 4.18 in106.2 mm
C0 - Static Load N/A 52000 lbf231000 N N/A 52000 lbf231000 N N/A 52000 lbf231000 N N/A 52000 lbf231000 N N/A 62500 lbf278000 N
C - Dynamic Load (Basic) N/A 47800 lbf213000 N N/A 47800 lbf213000 N N/A 47800 lbf213000 N N/A 47800 lbf213000 N N/A 57200 lbf254000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Take-Up
Weight N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 35 lb15.9 Kg
UPC Code N/A 0883450375962 0883450375979 0883450375986 0883450375993 0883450376006 0883450376013 0883450376020 0883450376037 0883450376044 0883450376051 0883450376068 0883450376075 N/A 0883450376204 0883450376211 0883450376228 0883450376235 0883450376242 0883450376259 0883450376266 0883450376273 0883450376280 0883450376297 0883450376303 0883450376310 N/A 0883450376327 0883450376334 0883450376341 0883450376358 0883450376365 0883450376372 0883450376389 0883450376396 0883450376402 0883450376419 0883450376426 0883450376433 N/A 0883450376082 0883450376099 0883450376105 0883450376112 0883450376129 0883450376136 0883450376143 0883450376150 0883450376167 0883450376174 0883450376181 0883450376198 N/A 0883450376686 0883450376693 0883450376709 0883450376716 0883450376723 0883450376730 0883450376747 0883450376754 0883450376761 0883450376778 0883450376785 0883450376792
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.22
Y1 - Geometry Factor N/A 2.90 N/A 2.90 N/A 2.90 N/A 2.90 N/A 3.14
Y2 - Geometry Factor N/A 4.32 N/A 4.32 N/A 4.32 N/A 4.32 N/A 4.67
Oil Lubrication - M/N Seal N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1500 rpm
Oil Lubrication - T Seal N/A 3050 rpm N/A 3050 rpm N/A 3050 rpm N/A 3050 rpm N/A 2650 rpm
Oil Lubrication - B/C/O Seal N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1200 rpm
Grease Lubrication - M/N Seal N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1500 rpm
Grease Lubrication - T Seal N/A 2600 rpm N/A 2600 rpm N/A 2600 rpm N/A 2600 rpm N/A 2200 rpm
Grease Lubrication - B/C/O Seal N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1150 rpm
Float N/A 0.08 in2.11 mm
Shaft Tolerance N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.002 in0.051 mm
Eng Internal Radial Clearance - Min N/A 0.0037
Eng Internal Radial Clearance - Max N/A 0.0047
Pre Install Clearance Min N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.0037 in0.095 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0047 in0.12 mm