Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block

Double V-Lock Two-Bolt Pillow Block

Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block

Double V-Lock Two-Bolt Pillow Block

Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block

Double V-Lock Two-Bolt Pillow Block

Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block

Double V-Lock Two-Bolt Pillow Block

Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block

Double V-Lock Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in
Shaft Size Type N/A Imperial
Full Timken Part Number N/A QVVP11V115SB QVVP11V115SC QVVP11V115SEB QVVP11V115SEC QVVP11V115SEM QVVP11V115SEN QVVP11V115SEO QVVP11V115SET QVVP11V115SM QVVP11V115SN QVVP11V115SO QVVP11V115ST N/A QVVPL11V115SB QVVPL11V115SC QVVPL11V115SEB QVVPL11V115SEC QVVPL11V115SEM QVVPL11V115SEN QVVPL11V115SEO QVVPL11V115SET QVVPL11V115SM QVVPL11V115SMNG QVVPL11V115SN QVVPL11V115SO QVVPL11V115ST N/A QVVPN11V115SB QVVPN11V115SC QVVPN11V115SEB QVVPN11V115SEC QVVPN11V115SEM QVVPN11V115SEN QVVPN11V115SEO QVVPN11V115SET QVVPN11V115SETHT QVVPN11V115SM QVVPN11V115SN QVVPN11V115SO QVVPN11V115ST QVVPN11V115STHT N/A QVVSN11V115SB QVVSN11V115SC QVVSN11V115SEB QVVSN11V115SEC QVVSN11V115SEM QVVSN11V115SEN QVVSN11V115SEO QVVSN11V115SET QVVSN11V115SM QVVSN11V115SN QVVSN11V115SO QVVSN11V115ST N/A
Dimension A N/A 2.25 in57.2 mm N/A 2.25 in57.2 mm N/A 2.75 in69.9 mm N/A 2.76 in70 mm N/A 2.75 in69.9 mm
Dimension B N/A 4.81 in122.2 mm N/A 4.81 in122.2 mm N/A 5.33 in135.4 mm N/A 5.35 in136 mm N/A 5.25 in133.4 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in76 mm N/A 2.99 in75.9 mm
Dimension D Min N/A 6 in152.4 mm N/A 5.93 in150.6 mm N/A 6.5 in165.1 mm N/A 7.2 in183 mm N/A 6.94 in176.3 mm
Dimension D Max N/A 7.13 in181.1 mm N/A 6.36 in161.5 mm N/A 8.7 in221 mm N/A 8.5 in216 mm N/A 8.06 in204.7 mm
Dimension F N/A 8.88 in225.6 mm N/A 8.38 in212.9 mm N/A 9.88 in251 mm N/A 10 in254 mm N/A 10.25 in260.4 mm
Dimension G N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.38 in60.5 mm N/A 2.68 in68 mm N/A 2.43 in61.8 mm
Dimension H N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1 in25 mm N/A 1.63 in41.4 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension SVV N/A 4.02 in102.1 mm N/A 4.02 in102.1 mm N/A 4.02 in102.1 mm N/A 4.02 in102 mm N/A 4.02 in102.1 mm
Static Load Rating N/A 31900 lbf142000 N
Dynamic Load Rating N/A 31400 lbf140000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 14 lb6.4 Kg N/A 14 lb6.4 Kg N/A 17 lb7.7 Kg N/A 29 lb13.2 Kg N/A 8.63 lb3.92 Kg
UPC Code N/A 0883450032438 0883450032544 0883450094948 0883450095419 0883450106832 0883450106962 0883450113489 0883450113762 0883450126465 0883450126892 0883450137591 0883450137683 N/A 0883450096744 0883450097215 0883450107365 0883450107495 0883450114226 0883450114363 0883450128261 0883450128698 0883450137959 0883450138048 0883450357470 0883450357586 0883450459136 N/A 0883450181709 0883450356138 0883450356145 0883450356152 0883450356169 0883450356176 0883450356183 0883450356190 0883450356206 0883450356213 0883450356220 0883450356237 0883450461573 0883450461641 N/A 0883450087643 0883450098915 0883450099547 0883450108003 0883450108201 0883450114868 0883450114998 0883450130370 0883450130509 0883450138420 0883450138734 0883450358064 N/A
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm