Items |
![]() 69790494927 DI-6 Type Guard Rings (Not Sub-Assemblies) |
![]() 69790492060 DI-6 Type Guard Rings (Not Sub-Assemblies) |
![]() 69790492061 DI-6 Type Guard Rings (Not Sub-Assemblies) |
![]() 69790492062 DI-6 Type Guard Rings (Not Sub-Assemblies) |
![]() 69790492063 DI-6 Type Guard Rings (Not Sub-Assemblies) |
|||||
Description | N/A DI90-6-GUARD RING | N/A DI110-6-GUARD RING | N/A DI132-6-GUARD RING | N/A DI158-6-GUARD RING | N/A DI185-6-GUARD RING | |||||
Height | N/A 3.7 in | N/A 4.53 in | N/A 5.47 in | N/A 6.5 in | N/A 7.6 in | |||||
Depth | N/A 0.893 in | N/A 1.110 in | N/A 1.110 in | N/A 1.438 in | N/A 1.705 in | |||||
Width | N/A 3.700 in | N/A 4.53 in | N/A 5.47 in | N/A 6.500 in | N/A 7.600 in | |||||
Coupling Size | N/A 90-6 | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 185-6 | |||||
Length thru Bore | N/A 1.570 in39.88 mm | N/A 1.97 in50.04 mm | N/A 2.36 in59.94 mm | N/A 2.76 in70.1 mm | N/A 3.150 in80.01 mm | |||||
Coupling Type | N/A Disc | |||||||||
Style | N/A Guard Rings | |||||||||
Outside Diameter | N/A 2.360 in60.00 mm | N/A 2.870 in73.00 mm | N/A 3.74 in95 mm | N/A 4.410 in112.00 mm | N/A 5.280 in134.00 mm | |||||
Overall Length | N/A 6.25 in159.00 mm | N/A 8.19 in208 mm | N/A 9.100 in231 mm | N/A 11.02 in280 mm | N/A 12.610 in320.00 mm | |||||
Color | N/A Metallic | |||||||||
Temperature | N/A -40 to 450 ºF | |||||||||
Nominal Torque | N/A 2100 in·lb240 N·m | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | N/A 17700 in·lb2000 N·m | N/A 29200 in·lb3300 N·m | |||||
Max. Torque | N/A 4200 in·lb480 N·m | N/A 10200 in·lb1150 N·m | N/A 19200 in·lb2200 N·m | N/A 35400 in·lb4000 N·m | N/A 58400 in·lb6600 N·m | |||||
Max. Bore (Dimensions ID) | N/A 1.68 in43 mm | N/A 2.06 in52 mm | N/A 2.69 in67 mm | N/A 3.13 in80 mm | N/A 3.750 in95 mm | |||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 7200 rpm | N/A 5840 rpm | N/A 4920 rpm | N/A 4200 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 18000 rpm | N/A 14600 rpm | N/A 12300 rpm | N/A 10500 rpm | |||||
Flange Diameter (Dimension FD) | N/A 3.7 in94.00 mm | N/A 4.53 in115.00 mm | N/A 5.47 in139.00 mm | N/A 6.5 in165.00 mm | N/A 7.6 in193.00 mm | |||||
Dimension PW | N/A 0.893 in22.68 mm | N/A 1.110 in28.19 mm | N/A 1.110 in28.19 mm | N/A 1.438 in36.53 mm | N/A 1.705 in43.31 mm | |||||
Dimension S | N/A 1.270 in32.00 mm | N/A 2.410 in61.00 mm | N/A 2.540 in64.00 mm | N/A 3.120 in79.00 mm | N/A 3.480 in88.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 3.110 in79.00 mm | N/A 4.25 in108 mm | N/A 4.380 in111.00 mm | N/A 5.5 in140.00 mm | N/A 6.310 in160.00 mm | |||||
Axial Misalignment (∆ Ka) | N/A 0.059 in1.50 mm | N/A 0.083 in2.1 mm | N/A 0.102 in2.6 mm | N/A 0.122 in3.1 mm | N/A 0.146 in3.70 mm | |||||
Max. Angular Misalignment | N/A 1.50 º | |||||||||
Torsional Stiffness x 106 | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 4.4 in·lb/rad0.50 Nm/rad | N/A 5.8 in·lb/rad0.70 Nm/rad | N/A 11.50 in·lb/rad1.30 Nm/rad | |||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 28.2 hp21 kW | N/A 46.30 hp34.50 kW | |||||
Coupling Series | N/A DI-6 | |||||||||
Weight | N/A 2.10 lb | N/A 1.62 lb | N/A 2.40 lb | N/A 4.54 lb | N/A 7.41 lb | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A 8.00 lb4.00 Kg | N/A 12.00 lb6.00 Kg | N/A 22.00 lb10.00 Kg | N/A 40.00 lb18.00 Kg | N/A 62.00 lb28.00 Kg | |||||
Cubic inches | N/A 12.22517 in³ | N/A 22.77820 in³ | N/A 33.21220 in³ | N/A 60.75550 in³ | N/A 98.48080 in³ | |||||
|