Items |
![]() 69790494935 Drop-In Center Industrial Coupling Jumbo Hub w/ Rough Stock Bore |
![]() 69790492087 Drop-In Center Industrial Coupling Jumbo Hub w/ Rough Stock Bore |
![]() 69790492088 Drop-In Center Industrial Coupling Jumbo Hub w/ Rough Stock Bore |
![]() 69790492089 Drop-In Center Industrial Coupling Jumbo Hub w/ Rough Stock Bore |
![]() 69790492090 Drop-In Center Industrial Coupling Jumbo Hub w/ Rough Stock Bore |
|||||
Description | N/A DI90-6-HUB JUMBO-RSB | N/A DI110-6-HUB JUMBO-RSB | N/A DI132-6-HUB JUMBO-RSB | N/A DI158-6-HUB JUMBO-RSB | N/A DI185-6-HUB JUMBO-RSB | |||||
Size | N/A 90-6 | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 185-6 | |||||
Hub Style | N/A Jumbo | |||||||||
Type | N/A Disc Coupling Hubs | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||||||
Length thru Bore | N/A 1.570 in39.88 mm | N/A 1.97 in50.04 mm | N/A 2.36 in59.94 mm | N/A 2.76 in70.1 mm | N/A 3.150 in80.01 mm | |||||
Style | N/A Unbored | |||||||||
Overall Length | N/A 6.25 in159.00 mm | N/A 8.19 in208 mm | N/A 9.100 in231 mm | N/A 11.02 in280 mm | N/A 12.610 in320.00 mm | |||||
Color | N/A Metallic | |||||||||
Nominal Torque | N/A 2100 in·lb | N/A 5100 in·lb | N/A 9700 in·lb | N/A 17700 in·lb | N/A 29200 in·lb | |||||
Max. Torque | N/A 4200 in·lb | N/A 10200 in·lb | N/A 19200 in·lb | N/A 35400 in·lb | N/A 58400 in·lb | |||||
Bore Type | N/A Rough Stock Bore | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 2.250 in59.00 mm | N/A 2.940 in75.00 mm | N/A 3.560 in90.00 mm | N/A 4.130 in105.00 mm | N/A 4.940 in125 mm | |||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 7200 rpm | N/A 5840 rpm | N/A 4920 rpm | N/A 4200 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 18000 rpm | N/A 14600 rpm | N/A 12300 rpm | N/A 10500 rpm | |||||
Dimension FD | N/A 3.700 in94.00 mm | N/A 4.53 in115 mm | N/A 5.47 in139 mm | N/A 6.5 in165 mm | N/A 7.600 in193.00 mm | |||||
Dimension S | N/A 1.270 in32.00 mm | N/A 2.410 in61.00 mm | N/A 2.540 in64.00 mm | N/A 3.120 in79.00 mm | N/A 3.480 in88.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 3.110 in79.00 mm | N/A 4.25 in108 mm | N/A 4.380 in111.00 mm | N/A 5.5 in140.00 mm | N/A 6.310 in160.00 mm | |||||
Axial Misalignment (∆ Ka) | N/A 0.059 in | N/A 0.083 in | N/A 0.102 in | N/A 0.122 in | N/A 0.146 in | |||||
Max. Angular Misalignment | N/A 1.50 º | |||||||||
Torsional Stiffness x 106 | N/A 2.40 in·lb/rad | N/A 3.4 in·lb/rad | N/A 4.4 in·lb/rad | N/A 5.8 in·lb/rad | N/A 11.50 in·lb/rad | |||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 28.2 hp21 kW | N/A 46.30 hp34.50 kW | |||||
Coupling Series | N/A DI-6 | |||||||||
Coupling Type | N/A Disc | |||||||||
Weight | N/A 3.40 lb | N/A 8.52 lb | N/A 5.70 lb | N/A 25.14 lb | N/A 14.00 lb | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A 8.00 lb | N/A 12.00 lb | N/A 22.00 lb | N/A 40.00 lb | N/A 62.00 lb | |||||
Cubic inches | N/A 21.49330 in³ | N/A 40.42617 in³ | N/A 70.61332 in³ | N/A 116.61000 in³ | N/A 181.94400 in³ | |||||
|