Items |
![]() 69790494938 DI-6 Type Spacer Sub-Assemblies |
![]() 69790494939 DI-6 Type Spacer Sub-Assemblies |
![]() 69790494936 DI-6 Type Spacer Sub-Assemblies |
![]() 69790495324 DI-6 Type Spacer Sub-Assemblies |
![]() 69790493345 DI-6 Type Spacer Sub-Assemblies |
|||||
Description | N/A DI90-6-SUBASSY-BSE=3.5 | N/A DI90-6-SUBASSY-BSE=4.38 | N/A DI90-6-SUBASSY-BSE=5" | N/A DI90-6-SUBASSY-BSE=7" | N/A DI110-6-SUBASSY-BSE=3.5 | |||||
Height | N/A 3.7 in | N/A 3.7 in | N/A 3.7 in | N/A 3.7 in | N/A 4.53 in | |||||
Between Shaft Ends | N/A 3.50 in | N/A 4.38 in | N/A 5.00 in | N/A 7.00 in | N/A 3.50 in | |||||
Width | N/A 3.700 in | N/A 3.700 in | N/A 3.700 in | N/A 3.700 in | N/A 4.53 in | |||||
Coupling Size | N/A 90-6 | N/A 90-6 | N/A 90-6 | N/A 90-6 | N/A 110-6 | |||||
Hub Style | N/A Standard | |||||||||
Type | N/A Disc | |||||||||
Length thru Bore | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.97 in50.04 mm | |||||
Style | N/A Spacer Assembly | |||||||||
Outside Diameter | N/A 2.360 in60.00 mm | N/A 2.360 in60.00 mm | N/A 2.360 in60.00 mm | N/A 2.360 in60.00 mm | N/A 2.870 in73.00 mm | |||||
Overall Length | N/A 6.640 in168.656 mm | N/A 7.520 in191.008 mm | N/A 8.140 in206.756 mm | N/A 10.140 in257.556 mm | N/A 7.440 in188.976 mm | |||||
Color | N/A Metallic | |||||||||
Temperature | N/A -40 to 450 ºF | |||||||||
Nominal Torque | N/A 240 in·lb | N/A 240 in·lb | N/A 240 in·lb | N/A 240 in·lb | N/A 575.00 in·lb | |||||
Max. Torque | N/A 4200 in·lb480 N·m | N/A 4200 in·lb480 N·m | N/A 4200 in·lb480 N·m | N/A 4200 in·lb480 N·m | N/A 10200 in·lb1150 N·m | |||||
Max. Bore (Dimensions ID) | N/A 1.68 in43 mm | N/A 1.68 in43 mm | N/A 1.68 in43 mm | N/A 1.68 in43 mm | N/A 2.06 in52 mm | |||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 9100 rpm | N/A 9100 rpm | N/A 9100 rpm | N/A 7200 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 22700 rpm | N/A 22700 rpm | N/A 22700 rpm | N/A 18000 rpm | |||||
Flange Diameter (Dimension FD) | N/A 3.7 in94.00 mm | N/A 3.7 in94.00 mm | N/A 3.7 in94.00 mm | N/A 3.7 in94.00 mm | N/A 4.53 in115.00 mm | |||||
Dimension PW | N/A 3.500 in88.90 mm | N/A 4.375 in111.13 mm | N/A 5.000 in127.00 mm | N/A 7.000 in177.80 mm | N/A 3.500 in88.90 mm | |||||
Dimension S | N/A 1.270 in32.00 mm | N/A 1.270 in32.00 mm | N/A 1.270 in32.00 mm | N/A 1.270 in32.00 mm | N/A 2.410 in61.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 3.5 in79.00 mm | N/A 4.375 in79.00 mm | N/A 5 in79.00 mm | N/A 7 in79.00 mm | N/A 3.5 in108 mm | |||||
Axial Misalignment (∆ Ka) | N/A 0.059 in1.50 mm | N/A 0.059 in1.50 mm | N/A 0.059 in1.50 mm | N/A 0.059 in1.50 mm | N/A 0.083 in2.1 mm | |||||
Max. Angular Misalignment | N/A 1.50 º | |||||||||
Torsional Stiffness x 106 | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | |||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 3.50 hp2.60 kW | N/A 3.50 hp2.60 kW | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | |||||
Coupling Series | N/A DI-6 | |||||||||
Coupling Type | N/A Drop in Spacer Assembly | |||||||||
Weight | N/A 17.00 lb | N/A 19.00 lb | N/A 20.00 lb | N/A 21.00 lb | N/A 6.38 lb | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A 8.00 lb4.00 Kg | N/A 8.00 lb4.00 Kg | N/A 8.00 lb4.00 Kg | N/A 8.00 lb4.00 Kg | N/A 12.00 lb6.00 Kg | |||||
Cubic inches | N/A 47.91500 in³ | N/A 59.89375 in³ | N/A 68.45000 in³ | N/A 95.83000 in³ | N/A 71.82315 in³ | |||||
|