Items |
![]() 69790494933 DI-6 Type Standard Hub Bolt Kits |
![]() 69790493904 DI-6 Type Standard Hub Bolt Kits |
![]() 69790493095 DI-6 Type Standard Hub Bolt Kits |
![]() 69790493096 DI-6 Type Standard Hub Bolt Kits |
![]() 69790493098 DI-6 Type Standard Hub Bolt Kits |
|||||
Description | N/A 90-6/94-6-HUB BOLT KIT-STD | N/A 110-6/115-6-HUB BOLT KIT-STD | N/A 132-6/139-6-HUB BOLT KIT-STD | N/A 158-6/165-6-HUB BOLT KIT-STD | N/A 202-6/210-6-HUB BOLT KIT-STD | |||||
Width | N/A 12.000 in | |||||||||
Height | N/A 9.000 in | |||||||||
Depth | N/A 1.00 in | |||||||||
Cubic inches | N/A 108.00000 in³ | |||||||||
Overall Length | N/A 6.25 in159.00 mm | N/A 8.19 in208 mm | N/A 9.100 in231 mm | N/A 11.02 in280 mm | N/A 14.39 in366 mm | |||||
Hub Style | N/A Standard | |||||||||
Coupling Size | N/A 90-6 | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 202-6 | |||||
Coupling Series | N/A DI-6 | |||||||||
Type | N/A Hub Bolt Kits | |||||||||
Material | N/A Steel | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.68 in43 mm | N/A 2.06 in52 mm | N/A 2.69 in67 mm | N/A 3.13 in80 mm | N/A 4.06 in102 mm | |||||
Length thru Bore | N/A 1.570 in39.88 mm | N/A 1.970 in50.04 mm | N/A 2.360 in59.94 mm | N/A 2.760 in70.10 mm | N/A 3.540 in89.92 mm | |||||
Dimension HD | N/A 2.360 in60.00 mm | N/A 2.870 in73.00 mm | N/A 3.74 in95 mm | N/A 4.410 in112.00 mm | N/A 5.670 in144.00 mm | |||||
Application | N/A Drop In Disc Coupling Design Bolt Kit | |||||||||
Number of Pieces | N/A 6 | |||||||||
Dimension FD | N/A 3.7 in94.00 mm | N/A 4.53 in115.00 mm | N/A 5.47 in139.00 mm | N/A 6.5 in165.00 mm | N/A 8.27 in210.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 3.110 in79.00 mm | N/A 4.25 in108 mm | N/A 4.380 in111.00 mm | N/A 5.5 in140.00 mm | N/A 7.31 in186.00 mm | |||||
Dimension S | N/A 1.270 in32.00 mm | N/A 2.410 in61.00 mm | N/A 2.540 in64.00 mm | N/A 3.120 in79.00 mm | N/A 4.120 in105.00 mm | |||||
Weight | N/A 0.70 lb | N/A 1.20 lb | N/A 1.60 lb | N/A 2.10 lb | N/A 4.20 lb | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A 8.00 lb4.00 Kg | N/A 12.00 lb6.00 Kg | N/A 22.00 lb10.00 Kg | N/A 40.00 lb18.00 Kg | N/A 84.00 lb38.00 Kg | |||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 7200 rpm | N/A 5840 rpm | N/A 4920 rpm | N/A 3840 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 18000 rpm | N/A 14600 rpm | N/A 12300 rpm | N/A 9600 rpm | |||||
Nominal Torque | N/A 2100 in·lb240 N·m | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | N/A 17700 in·lb2000 N·m | N/A 40700 in·lb4600 N·m | |||||
Max. Torque | N/A 4200 in·lb480 N·m | N/A 10200 in·lb1150 N·m | N/A 19200 in·lb2200 N·m | N/A 35400 in·lb4000 N·m | N/A 81400 in·lb9200 N·m | |||||
Axial Misalignment (∆ Ka) | N/A 0.059 in1.50 mm | N/A 0.083 in2.1 mm | N/A 0.102 in2.6 mm | N/A 0.122 in3.1 mm | N/A 0.15 in3.8 mm | |||||
Max. Angular Misalignment | N/A 1.50 º | N/A 1.50 º | N/A 1.50 º | N/A 1.50 º | N/A 1 º | |||||
Torsional Stiffness x 106 | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 4.4 in·lb/rad0.50 Nm/rad | N/A 5.8 in·lb/rad0.70 Nm/rad | N/A 13.3 in·lb/rad1.50 Nm/rad | |||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 28.2 hp21 kW | N/A 64.6 hp48.2 kW | |||||
Coupling Type | N/A Gear | |||||||||
|