Batch CAD Cart (0)
  • Cart is empty
    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
    Note: If not a re-order, please call to confirm/verify complete finished bore coupling design prior to ordering.
Unit of Measure
Items
DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric

DI-6 Type Complete Couplings - Finished Bores

DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric

DI-6 Type Complete Couplings - Finished Bores

DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric

DI-6 Type Complete Couplings - Finished Bores

DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric

DI-6 Type Complete Couplings - Finished Bores

DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric

DI-6 Type Complete Couplings - Finished Bores
Description  N/A DI110-6-CP-1.7490X50MMH7-BSE=4.25 N/A DI110-6-CP-1-3/8X1-7/8-BSE=4.25 N/A DI110-6-CP-5/8X3/4-BSE=5" N/A DI110-6-CP-1.501X1.626-BSE=5"-2SS90BE N/A DI132-6-CP-1-7/8X1-7/8-BSE=3.5
Size N/A 110-6 N/A 110-6 N/A 110-6 N/A 110-6 N/A 132-6
Bore Size  N/A 1.749 & 50mm in N/A 1.375 & 1.875 in N/A 0.625 & 0.75 in N/A 1.501 & 1.626 in N/A 1.875 & 1.875 in
Hub Style N/A Standard
Type N/A Disc Coupling
Material N/A Steel
Keyway 1 (W x D) N/A 3/8 x 3/16 in N/A 5/16 x 5/32 in N/A 3/16 x 3/32 in N/A N/A 1/2 x 1/4 in
Keyway 2 (W x D) N/A 14 x 3.8 mm in N/A 1/2 x 1/4 in N/A 3/16 x 3/32 in N/A N/A 1/2 x 1/4 in
Length thru Bore N/A 1.97 in50.04 mm N/A 1.97 in50.04 mm N/A 1.97 in50.04 mm N/A 1.97 in50.04 mm N/A 2.36 in59.94 mm
Style N/A Bored
Dimension FD N/A 4.53 in115 mm N/A 4.53 in115 mm N/A 4.53 in115 mm N/A 4.53 in115 mm N/A 5.47 in139 mm
Overall Length N/A 8.19 in208 mm N/A 8.19 in208 mm N/A 8.94 in227 mm N/A 8.94 in227 mm N/A 8.22 in231 mm
Weight N/A N/A N/A N/A N/A 7.25 lb
Color N/A Metallic
Temperature  N/A -40 to 450 ºF
Nominal Torque N/A 5100 in·lb N/A 5100 in·lb N/A 5100 in·lb N/A 5100 in·lb N/A 9700 in·lb
Max. Torque N/A 10200 in·lb N/A 10200 in·lb N/A 10200 in·lb N/A 10200 in·lb N/A 19200 in·lb
Max. Bore (Dimensions ID1/ID2) N/A 2.06 in52 mm N/A 2.06 in52 mm N/A 2.06 in52 mm N/A 2.06 in52 mm N/A 2.69 in67 mm
Max. Speed (Unbalanced) N/A 18000 rpm N/A 18000 rpm N/A 18000 rpm N/A 18000 rpm N/A 14600 rpm
Max. Speed (Balanced) N/A 18000 rpm N/A 18000 rpm N/A 18000 rpm N/A 18000 rpm N/A 14600 rpm
Dimension HD N/A 2.87 in73 mm N/A 2.87 in73 mm N/A 2.87 in73 mm N/A 2.87 in73 mm N/A 3.74 in95 mm
Distance between Shaft Ends (Dimension BSE) N/A 4.25 in108 mm N/A 4.25 in108 mm N/A 5 in127 mm N/A 5 in127 mm N/A 3.5 in88.9 mm
Max. Angular Displacement (∆ Ka), n=1500 [1/min] N/A 1.5 º
Axial Misalignment (∆ Ka) N/A 0.083 in2.1 mm N/A 0.083 in2.1 mm N/A 0.083 in2.1 mm N/A 0.083 in2.1 mm N/A 0.102 in2.6 mm
Torsional Stiffness x 106 N/A 3.4 in·lb/rad N/A 3.4 in·lb/rad N/A 3.4 in·lb/rad N/A 3.4 in·lb/rad N/A 4.4 in·lb/rad
Rated Power at 100 rpm N/A 8 hp6 kW N/A 8 hp6 kW N/A 8 hp6 kW N/A 8 hp6 kW N/A 15.4 hp11.5 kW
Rated HP at 875 rpm (Standard Motor) N/A 8 hp N/A 8 hp N/A 8 hp N/A 8 hp N/A 15.4 hp
Rated HP at 1,150 rpm (Standard Motor) N/A 8 hp N/A 8 hp N/A 8 hp N/A 8 hp N/A 15.4 hp
Rated HP at 1,750 rpm (Standard Motor) N/A 8 hp N/A 8 hp N/A 8 hp N/A 8 hp N/A 15.4 hp
Rated HP at 3,500 rpm (Standard Motor) N/A 8 hp N/A 8 hp N/A 8 hp N/A 8 hp N/A 15.4 hp
Coupling Series N/A DI-8 N/A DI-9 N/A DI-6 N/A DI-7 N/A DI-6
Coupling Type N/A Disc
Cubic inches N/A 168.06617 in³ N/A 168.06617 in³ N/A 183.45685 in³ N/A 168.06617 in³ N/A 245.94980 in³