Items |
![]() 69790495959 Drop-In Center Industrial Jumbo Coupling |
![]() 69790495969 Drop-In Center Industrial Jumbo Coupling |
![]() 69790495961 Drop-In Center Industrial Jumbo Coupling w/ Rough Stock Bore |
![]() 69790495960 Drop-In Center Industrial Jumbo Coupling w/ Rough Stock Bore |
||||
Description | N/A DI90-6-CP-RSBXRSB-BSE=3.5-JUM BE | N/A DI90-6-CP-RSBXRSB-BSE=5"-JUM BE | N/A DI110-6-CP-RSBXRSB-BSE=5"-JUM BE | N/A DI110-6-CP-RSBXRSB-BSE=7"-JUM BE | ||||
Size | N/A 90-6 | N/A 90-6 | N/A 110-6 | N/A 110-6 | ||||
Hub Style | N/A Jumbo | |||||||
Type | N/A Disc Coupling | |||||||
Material | N/A Steel | |||||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||||
Keyway Size (W x D) 1 | N/A No Keyway | |||||||
Keyway Size (W x D) 2 | N/A No Keyway | |||||||
Weight | N/A 12.97 lb | N/A 13.33 lb | N/A 25.12 lb | N/A 25.81 lb | ||||
Length thru Bore | N/A 1.570 in39.88 mm | N/A 1.570 in39.88 mm | N/A 1.97 in50.04 mm | N/A 1.97 in50.04 mm | ||||
Style | N/A Bored | N/A Bored | N/A Unbored | N/A Unbored | ||||
Dimension FD | N/A 3.700 in94.00 mm | N/A 3.700 in94.00 mm | N/A 4.53 in115 mm | N/A 4.53 in115 mm | ||||
Overall Length | N/A 6.640 in159.00 mm | N/A 8.140 in159.00 mm | N/A 8.94 in208 mm | N/A 10.94 in208 mm | ||||
Color | N/A Metallic | |||||||
Temperature | N/A -40 to 450 ºF | |||||||
Nominal Torque | N/A 2100 in·lb | N/A 2100 in·lb | N/A 5100 in·lb | N/A 5100 in·lb | ||||
Max. Torque | N/A 4200 in·lb | N/A 4200 in·lb | N/A 10200 in·lb | N/A 10200 in·lb | ||||
Bore Type | N/A Rough Stock Bore | |||||||
Max. Bore (Dimensions ID1/ID2) | N/A 2.250 in59.00 mm | N/A 2.250 in59.00 mm | N/A 2.940 in75.00 mm | N/A 2.940 in75.00 mm | ||||
Max. Speed (Unbalanced) | N/A 22700.00 rpm | N/A 22700.00 rpm | N/A 18000 rpm | N/A 18000 rpm | ||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 22700 rpm | N/A 18000 rpm | N/A 18000 rpm | ||||
Dimension HD | N/A 2.360 in60.00 mm | N/A 2.360 in60.00 mm | N/A 2.87 in73 mm | N/A 2.87 in73 mm | ||||
Dimension S | N/A 1.270 in32.00 mm | N/A 1.270 in32.00 mm | N/A 2.410 in61.00 mm | N/A 2.410 in61.00 mm | ||||
Distance between Shaft Ends (Dimension BSE) | N/A 3.5 in54.00 mm | N/A 5 in111.00 mm | N/A 5 in108 mm | N/A 7 in108 mm | ||||
Max. Angular Displacement (∆ Ka), n=1500 [1/min] | N/A 1.5 º | |||||||
Axial Misalignment (∆ Ka) | N/A 0.059 in1.50 mm | N/A 0.059 in1.50 mm | N/A 0.083 in2.1 mm | N/A 0.083 in2.1 mm | ||||
Torsional Stiffness x 106 | N/A 2.40 in·lb/rad | N/A 2.40 in·lb/rad | N/A 3.4 in·lb/rad | N/A 3.4 in·lb/rad | ||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | N/A 8 hp6 kW | ||||
Rated HP at 875 rpm (Standard Motor) | N/A 3.50 hp | N/A 3.50 hp | N/A 8 hp | N/A 8 hp | ||||
Rated HP at 1,150 rpm (Standard Motor) | N/A 3.50 hp | N/A 3.50 hp | N/A 8 hp | N/A 8 hp | ||||
Rated HP at 1,750 rpm (Standard Motor) | N/A 3.50 hp | N/A 3.50 hp | N/A 8 hp | N/A 8 hp | ||||
Rated HP at 3,500 rpm (Standard Motor) | N/A 3.50 hp | N/A 3.50 hp | N/A 8 hp | N/A 8 hp | ||||
Coupling Series | N/A DI-6 | |||||||
Coupling Type | N/A Disc | |||||||
Cubic inches | N/A 90.90160 in³ | N/A 111.43660 in³ | N/A 183.45685 in³ | N/A 224.49865 in³ | ||||
|