Items |
![]() 69790493339 DI-6 Type Spacers (Not Sub-Assemblies) |
![]() 69790494520 DI-6 Type Spacers (Not Sub-Assemblies) |
![]() 69790494280 DI-6 Type Spacers (Not Sub-Assemblies) |
![]() 69790494525 DI-6 Type Spacers (Not Sub-Assemblies) |
![]() 69790495597 DI-6 Type Spacers (Not Sub-Assemblies) |
|||||
Description | N/A DI110-6-SPCR-BSE=3.5 | N/A DI110-6-SPCR-BSE=5" | N/A DI110-6-SPCR-BSE=7" | N/A DI110-6-SPCR-BSE=4.38 | N/A DI132-6-SPCR-BSE=7" | |||||
Size | N/A 110-6 | N/A 110-6 | N/A 110-6 | N/A 110-6 | N/A 132-6 | |||||
Type | N/A Disc | |||||||||
Coupling Series | N/A DI-6 | |||||||||
Length thru Bore | N/A 1.97 in50.04 mm | N/A 1.97 in50.04 mm | N/A 1.97 in50.04 mm | N/A 1.97 in50.04 mm | N/A 2.36 in59.94 mm | |||||
Spacer Length (OAL) | N/A 1.658 in42.1 mm | N/A 3.158 in80.2 mm | N/A 5.158 in131.0 mm | N/A 2.538 in64.3 mm | N/A 5.158 in131.0 mm | |||||
Nominal Torque | N/A 5100 in·lb575 N·m | N/A 5100 in·lb575 N·m | N/A 5100 in·lb575 N·m | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | |||||
Max. Torque | N/A 10200 in·lb1150 N·m | N/A 10200 in·lb1150 N·m | N/A 10200 in·lb1150 N·m | N/A 10200 in·lb1150 N·m | N/A 19200 in·lb2200 N·m | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 2.06 in52 mm | N/A 2.06 in52 mm | N/A 2.06 in52 mm | N/A 2.06 in52 mm | N/A 2.69 in67 mm | |||||
Max. Speed (Unbalanced) | N/A 7200 rpm | N/A 7200 rpm | N/A 7200 rpm | N/A 7200 rpm | N/A 5840 rpm | |||||
Max. Speed (Balanced) | N/A 18000 rpm | N/A 18000 rpm | N/A 18000 rpm | N/A 18000 rpm | N/A 14600 rpm | |||||
Flange Diameter (Dimension FD) | N/A 4.53 in115.00 mm | N/A 4.53 in115.00 mm | N/A 4.53 in115.00 mm | N/A 4.53 in115.00 mm | N/A 5.47 in139.00 mm | |||||
Outside Diameter | N/A 2.870 in73.00 mm | N/A 2.870 in73.00 mm | N/A 2.870 in73.00 mm | N/A 2.870 in73.00 mm | N/A 3.74 in95 mm | |||||
Dimension S | N/A 2.410 in61.00 mm | N/A 2.410 in61.00 mm | N/A 2.410 in61.00 mm | N/A 2.410 in61.00 mm | N/A 2.540 in64.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 3.5 in108 mm | N/A 5 in108 mm | N/A 7 in108 mm | N/A 4.375 in108 mm | N/A 7 in177.8 mm | |||||
Axial Misalignment (∆ Ka) | N/A 0.083 in2.1 mm | N/A 0.083 in2.1 mm | N/A 0.083 in2.1 mm | N/A 0.083 in2.1 mm | N/A 0.102 in2.6 mm | |||||
Max. Angular Misalignment | N/A 1.50 º | |||||||||
Torsional Stiffness x 106 | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 4.4 in·lb/rad0.50 Nm/rad | |||||
Rated Power at 100 rpm | N/A 8 hp6 kW | N/A 8 hp6 kW | N/A 8 hp6 kW | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | |||||
Cubic inches | N/A 34.00313 in³ | N/A 64.78448 in³ | N/A 105.82628 in³ | N/A 51.95892 in³ | N/A 154.30208 in³ | |||||
Weight | N/A 11.93 lb | N/A 7.50 lb | N/A 9.00 lb | N/A 7.00 lb | N/A 12.00 lb | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A 12.00 lb6.00 Kg | N/A 12.00 lb6.00 Kg | N/A 12.00 lb6.00 Kg | N/A 12.00 lb6.00 Kg | N/A 22.00 lb10.00 Kg | |||||
|