Items |
![]() 69790494932 DI-6 Type Jumbo Hub Bolt Kits |
![]() 69790493102 DI-6 Type Jumbo Hub Bolt Kits |
![]() 69790493103 DI-6 Type Jumbo Hub Bolt Kits |
![]() 69790493104 DI-6 Type Jumbo Hub Bolt Kits |
![]() 69790493105 DI-6 Type Jumbo Hub Bolt Kits |
|||||
Description | N/A 90-6/94-6-HUB BOLT KIT-LG | N/A 110-6/115-6-HUB BOLT KIT-LG | N/A 132-6/139-6-HUB BOLT KIT-LG | N/A 158-6/165-6-HUB BOLT KIT-LG | N/A 185-6/193-6-HUB BOLT KIT-LG | |||||
Width | N/A 12.000 in | |||||||||
Height | N/A 9.000 in | |||||||||
Depth | N/A 1.00 in | |||||||||
Cubic inches | N/A 108.00000 in³ | |||||||||
Overall Length | N/A 6.25 in159.00 mm | N/A 8.19 in208 mm | N/A 9.100 in231 mm | N/A 11.02 in280 mm | N/A 12.610 in320.00 mm | |||||
Coupling Size | N/A 90-6 | N/A 110-6 | N/A 132-6 | N/A 158-6 | N/A 185-6 | |||||
Hub Style | N/A Jumbo | |||||||||
Coupling Series | N/A DI-6 | |||||||||
Type | N/A Hub Bolt Kits | |||||||||
Material | N/A Steel | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 2.250 in59.00 mm | N/A 2.940 in75.00 mm | N/A 3.560 in90.00 mm | N/A 4.130 in105.00 mm | N/A 4.940 in125 mm | |||||
Length thru Bore | N/A 1.570 in39.88 mm | N/A 1.970 in50.04 mm | N/A 2.360 in59.94 mm | N/A 2.760 in70.10 mm | N/A 3.150 in80.01 mm | |||||
Application | N/A Fasteners for Jumbo Hub | |||||||||
Number of Pieces | N/A 9 | |||||||||
Dimension FD | N/A 3.7 in94.00 mm | N/A 4.53 in115.00 mm | N/A 5.47 in139.00 mm | N/A 6.5 in165.00 mm | N/A 7.6 in193.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 3.110 in79.00 mm | N/A 4.25 in108 mm | N/A 4.380 in111.00 mm | N/A 5.5 in140.00 mm | N/A 6.310 in160.00 mm | |||||
Dimension S | N/A 1.270 in32.00 mm | N/A 2.410 in61.00 mm | N/A 2.540 in64.00 mm | N/A 3.120 in79.00 mm | N/A 3.480 in88.00 mm | |||||
Weight | N/A 1.00 lb | N/A 1.50 lb | N/A 2.20 lb | N/A 3.10 lb | N/A 4.20 lb | |||||
Weight (Complete Coupling w/ Max. Bores) | N/A 8.00 lb4.00 Kg | N/A 12.00 lb6.00 Kg | N/A 22.00 lb10.00 Kg | N/A 40.00 lb18.00 Kg | N/A 62.00 lb28.00 Kg | |||||
Max. Speed (Unbalanced) | N/A 9100 rpm | N/A 7200 rpm | N/A 5840 rpm | N/A 4920 rpm | N/A 4200 rpm | |||||
Max. Speed (Balanced) | N/A 22700 rpm | N/A 18000 rpm | N/A 14600 rpm | N/A 12300 rpm | N/A 10500 rpm | |||||
Nominal Torque | N/A 2100 in·lb240 N·m | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | N/A 17700 in·lb2000 N·m | N/A 29200 in·lb3300 N·m | |||||
Max. Torque | N/A 4200 in·lb480 N·m | N/A 10200 in·lb1150 N·m | N/A 19200 in·lb2200 N·m | N/A 35400 in·lb4000 N·m | N/A 58400 in·lb6600 N·m | |||||
Axial Misalignment (∆ Ka) | N/A 0.059 in1.50 mm | N/A 0.083 in2.1 mm | N/A 0.102 in2.6 mm | N/A 0.122 in3.1 mm | N/A 0.146 in3.70 mm | |||||
Max. Angular Misalignment | N/A 1.50 º | |||||||||
Torsional Stiffness x 106 | N/A 2.40 in·lb/rad0.30 Nm/rad | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 4.4 in·lb/rad0.50 Nm/rad | N/A 5.8 in·lb/rad0.70 Nm/rad | N/A 11.50 in·lb/rad1.30 Nm/rad | |||||
Rated Power at 100 rpm | N/A 3.50 hp2.60 kW | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | N/A 28.2 hp21 kW | N/A 46.30 hp34.50 kW | |||||
Coupling Type | N/A Gear | |||||||||
|