Items |
![]() 69790499457 DI-6 Type Hubs with Keyway - Metric Bores |
![]() 69790411649 DI-6 Type Hubs with Keyway - Metric Bores |
||
Description | N/A DI110-6-HUB-28.021MM-8X3.3MMKW-2SS90 | N/A DI132-6-HUB-55MMP7-16X4.3MMKW | ||
Bore Size | N/A 28.00 mm | N/A 55.00 mm | ||
Size | N/A 110-6 | N/A 132-6 | ||
Hub Style | N/A Standard | |||
Type | N/A Disc Coupling Hubs | |||
Hub Material | N/A AISI 1045 | |||
Set Screw Style Coupling Size (Dimension T) | N/A M8 x 12 | N/A No Setscrew | ||
Keyway Size (W x D) | N/A 8 X 3.3 mm | N/A 16 x 4.3 mm | ||
Length thru Bore | N/A 1.970 in50.04 mm | N/A 2.36 in59.94 mm | ||
Style | N/A Bored | |||
Overall Length | N/A 8.19 in208 mm | N/A 9.100 in231 mm | ||
Color | N/A Metallic | |||
Nominal Torque | N/A 5100 in·lb575 N·m | N/A 9700 in·lb1100 N·m | ||
Max. Torque | N/A 10200 in·lb1150 N·m | N/A 19200 in·lb2200 N·m | ||
Max. Bore (Dimensions ID1/ID2) | N/A 2.06 in52 mm | N/A 2.69 in67 mm | ||
Max. Speed (Unbalanced) | N/A 7200 rpm | N/A 5840 rpm | ||
Max. Speed (Balanced) | N/A 18000 rpm | N/A 14600 rpm | ||
Dimension FD | N/A 4.53 in115 mm | N/A 5.47 in139 mm | ||
Dimension HD | N/A 2.87 in73 mm | N/A 3.74 in95 mm | ||
Dimension S | N/A 2.410 in61.00 mm | N/A 2.540 in64.00 mm | ||
Distance between Shaft Ends (Dimension BSE) | N/A 4.25 in108 mm | N/A 4.380 in111.00 mm | ||
Axial Misalignment (∆ Ka) | N/A 0.083 in2.1 mm | N/A 0.102 in2.6 mm | ||
Max. Angular Misalignment | N/A 1.50 º | |||
Torsional Stiffness x 106 | N/A 3.4 in·lb/rad0.40 Nm/rad | N/A 4.4 in·lb/rad0.50 Nm/rad | ||
Rated Power at 100 rpm | N/A 8 hp6 kW | N/A 15.4 hp11.5 kW | ||
Coupling Series | N/A DI-6 | |||
Coupling Type | N/A Disc | |||
Weight | N/A 44.93 lb | N/A 6.42 lb | ||
Weight (Complete Coupling w/ Max. Bores) | N/A 12.00 lb6.00 Kg | N/A 22.00 lb10.00 Kg | ||
Cubic inches | N/A 40.42617 in³ | N/A 70.61332 in³ | ||
|