Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Eccentric-Square-Flange-Block

Eccentric Flange Block

Timken-Mounted-Bearing-Eccentric-Square-Flange-Block

Eccentric Flange Block

Timken-Mounted-Bearing-Eccentric-Square-Flange-Block

Eccentric Flange Block

Timken-Mounted-Bearing-Eccentric-Square-Flange-Block

Eccentric Flange Block

Timken-Mounted-Bearing-Eccentric-Square-Flange-Block

Eccentric Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22208
Shaft Size N/A 35 mm N/A 1 7/16 in N/A 1 7/16 in N/A 1 7/16 in N/A 1 7/16 in
Shaft Size Type N/A Metric N/A Imperial N/A Imperial N/A Imperial N/A Imperial
Full Timken Part Number N/A N/A QMF08J107SB QMF08J107SC QMF08J107SEB QMF08J107SEC QMF08J107SEM QMF08J107SEN QMF08J107SEO QMF08J107SET QMF08J107SM QMF08J107SMNG QMF08J107SN QMF08J107SO QMF08J107ST N/A QMFL08J107SB QMFL08J107SC QMFL08J107SEB QMFL08J107SEC QMFL08J107SEM QMFL08J107SEN QMFL08J107SEO QMFL08J107SET QMFL08J107SM QMFL08J107SN QMFL08J107SO QMFL08J107ST N/A QMFX08J107SB QMFX08J107SC QMFX08J107SEB QMFX08J107SEC QMFX08J107SEM QMFX08J107SEN QMFX08J107SEO QMFX08J107SET QMFX08J107SM QMFX08J107SN QMFX08J107SO QMFX08J107ST N/A
Dimension BC N/A 5.66 in143.8 mm N/A 4.95 in125.7 mm N/A 5 in127 mm N/A 5.26 in133.6 mm N/A 5.66 in143.8 mm
Dimension C N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm N/A 2.36 in59.9 mm N/A 2.38 in60.5 mm
Dimension D N/A 4.25 in108 mm N/A 3.69 in93.7 mm N/A 3.69 in93.7 mm N/A 3.69 in93.7 mm N/A 4.25 in108 mm
Dimension E N/A 4 in101.6 mm N/A 3.5 in88.9 mm N/A 3.54 in89.9 mm N/A 3.72 in94.5 mm N/A 4 in101.6 mm
Dimension F N/A 5.13 in130.3 mm N/A 4.63 in117.6 mm N/A 4.63 in117.6 mm N/A 4.63 in117.6 mm N/A 5.13 in130.3 mm
Dimension H N/A 0.88 in22.4 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension K N/A 1 in25.4 mm
Dimension L Exp N/A 2.95 in74.9 mm
Dimension L Fix N/A 2.87 in72.9 mm
Dimension M N/A 1.75 in44.5 mm
Dimension R N/A 0.12 in3 mm
Dimension S N/A 2.75 in69.9 mm
C0 - Static Load N/A 22400 lbf99700 N
C - Dynamic Load (Basic) N/A 23400 lbf104000 N
Locking Style N/A Eccentric
Housing Construction N/A Four-Bolt Square Flange
Weight N/A 10 lb4.5 Kg
UPC Code N/A N/A 0883450065627 0883450065634 0883450065658 0883450065665 0883450065672 0883450065689 0883450065696 0883450065702 0883450161510 0883450162197 0883450254236 0883450254717 0883450432542 N/A 0883450069427 0883450069434 0883450069458 0883450069465 0883450069472 0883450069489 0883450069496 0883450069502 0883450162876 0883450163217 0883450255196 0883450255530 N/A 0883450141765 0883450141772 0883450141789 0883450141796 0883450141802 0883450141819 0883450141826 0883450141833 0883450164665 0883450165167 0883450256926 0883450257343 N/A
e - Geometry Factor N/A 0.29
Y1 - Geometry Factor N/A 2.35
Y2 - Geometry Factor N/A 3.5
Oil Lubrication - M/N Seal N/A 2700 rpm
Oil Lubrication - T Seal N/A 4500 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm
Grease Lubrication - T Seal N/A 4000 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.001 in0.025 mm
Eng Internal Radial Clearance - Min N/A 0.0012
Eng Internal Radial Clearance - Max N/A 0.0018
Pre Install Clearance Min N/A 0.0012 in0.03 mm
Pre Install Clearance Max N/A 0.0018 in0.045 mm