Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QMPF13J060S Eccentric Four-Bolt Pillow Block |
QMPR13J060S Eccentric Four-Bolt Pillow Block |
QMPX13J060S Eccentric Four-Bolt Pillow Block |
QMPF13J207S Eccentric Four-Bolt Pillow Block |
QMPR13J207S Eccentric Four-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22213 | |||||||||
| Shaft Size | N/A 60 mm | N/A 60 mm | N/A 60 mm | N/A 2 7/16 in | N/A 2 7/16 in | |||||
| Shaft Size Type | N/A Metric | N/A Metric | N/A Metric | N/A Imperial | N/A Imperial | |||||
| Full Timken Part Number | N/A QMPF13J060SB QMPF13J060SC QMPF13J060SEB QMPF13J060SEC QMPF13J060SEM QMPF13J060SEN QMPF13J060SEO QMPF13J060SET QMPF13J060SM QMPF13J060SN QMPF13J060SO QMPF13J060ST | N/A QMPR13J060SB QMPR13J060SC QMPR13J060SEB QMPR13J060SEC QMPR13J060SEM QMPR13J060SEN QMPR13J060SEO QMPR13J060SET QMPR13J060SM QMPR13J060SN QMPR13J060SO QMPR13J060ST | N/A QMPX13J060SB QMPX13J060SC QMPX13J060SEB QMPX13J060SEC QMPX13J060SEM QMPX13J060SEN QMPX13J060SEO QMPX13J060SET QMPX13J060SM QMPX13J060SN QMPX13J060SO QMPX13J060ST | N/A QMPF13J207SB QMPF13J207SC QMPF13J207SEB QMPF13J207SEC QMPF13J207SEM QMPF13J207SEN QMPF13J207SEO QMPF13J207SET QMPF13J207SM QMPF13J207SMNP QMPF13J207SN QMPF13J207SO QMPF13J207ST | N/A QMPR13J207SB QMPR13J207SC QMPR13J207SEB QMPR13J207SEC QMPR13J207SEM QMPR13J207SEN QMPR13J207SEO QMPR13J207SET QMPR13J207SM QMPR13J207SN QMPR13J207SO QMPR13J207ST | |||||
| Dimension A | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 3 in76.2 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | |||||
| Dimension B | N/A 5.8 in147.3 mm | N/A 5.8 in147.3 mm | N/A 6.05 in153.7 mm | N/A 5.8 in147.3 mm | N/A 5.8 in147.3 mm | |||||
| Dimension C | N/A 3.62 in91.9 mm | |||||||||
| Dimension D Min | N/A 6.88 in174.8 mm | N/A 7.13 in181.1 mm | N/A 6.94 in176.3 mm | N/A 6.88 in174.8 mm | N/A 7.13 in181.1 mm | |||||
| Dimension D Max | N/A 7.63 in193.8 mm | N/A 8.75 in222.3 mm | N/A 9.56 in242.8 mm | N/A 7.63 in193.8 mm | N/A 8.75 in222.3 mm | |||||
| Dimension E | N/A 1.75 in44.5 mm | N/A 1.88 in47.8 mm | N/A 2.63 in66.8 mm | N/A 1.75 in44.5 mm | N/A 1.88 in47.8 mm | |||||
| Dimension F | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 11.25 in285.8 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | |||||
| Dimension G | N/A 3 in76.2 mm | N/A 3.25 in82.6 mm | N/A 3.88 in98.6 mm | N/A 3 in76.2 mm | N/A 3.25 in82.6 mm | |||||
| Dimension H | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | N/A 1.22 in31 mm | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | |||||
| Dimension J (Bolt Size) | N/A 0.625 in16 mm | |||||||||
| Dimension M | N/A 2.13 in54.1 mm | |||||||||
| Dimension R | N/A 0.21 in5.3 mm | |||||||||
| Dimension S | N/A 3.37 in85.6 mm | |||||||||
| Static Load Rating | N/A 48600 lbf216000 N | |||||||||
| Dynamic Load Rating | N/A 46400 lbf206000 N | |||||||||
| Locking Style | N/A Eccentric | |||||||||
| Housing Construction | N/A Four-Bolt Pillow Block | |||||||||
| Weight | N/A 20 lb9.1 Kg | N/A 20 lb9.1 Kg | N/A 23 lb10.4 Kg | N/A 20 lb9.1 Kg | N/A 20 lb9.1 Kg | |||||
| UPC Code | N/A 0883450250597 0883450251013 0883450294720 0883450294737 0883450294744 0883450294751 0883450294768 0883450294775 0883450294782 0883450294799 0883450294805 0883450294812 | N/A 0883450034456 0883450034463 0883450034494 0883450034524 0883450034531 0883450034548 0883450034555 0883450034562 0883450034593 0883450034623 0883450251433 0883450251600 | N/A 0883450034692 0883450034722 0883450252614 0883450253031 0883450262484 0883450262491 0883450262507 0883450262514 0883450262569 0883450262576 0883450262583 0883450262590 | N/A 0883450083324 0883450083331 0883450083355 0883450083362 0883450083379 0883450083386 0883450083393 0883450083409 0883450155663 0883450156394 0883450250603 0883450251020 0883450454520 | N/A 0883450089524 0883450089531 0883450089555 0883450089562 0883450089579 0883450089586 0883450089593 0883450089609 0883450157124 0883450157322 0883450251440 0883450251617 | |||||
| e - Geometry Factor | N/A 0.24 | |||||||||
| Y1 - Geometry Factor | N/A 2.79 | |||||||||
| Y2 - Geometry Factor | N/A 4.15 | |||||||||
| Oil Lubrication - M/N Seal | N/A 1800 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 3200 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1500 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 2800 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1500 rpm | |||||||||
| Float | N/A 0.083 in2.108 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||