Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Timken-Mounted-Bearing-Eccentric-Hanger-Block

Eccentric Hanger Block

Timken-Mounted-Bearing-Eccentric-Hanger-Block

Eccentric Hanger Block

Timken-Mounted-Bearing-Eccentric-Hanger-Block

Eccentric Hanger Block

Timken-Mounted-Bearing-Eccentric-Hanger-Block

Eccentric Hanger Block

Timken-Mounted-Bearing-Eccentric-Hanger-Block

Eccentric Hanger Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22215
Shaft Size N/A 2 11/16 in N/A 2 3/4 in N/A 70 mm N/A 2 15/16 in N/A 75 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Imperial N/A Metric
Full Timken Part Number N/A QMMH15J211SB QMMH15J211SC QMMH15J211SEB QMMH15J211SEC QMMH15J211SEM QMMH15J211SEN QMMH15J211SEO QMMH15J211SET QMMH15J211SM QMMH15J211SN QMMH15J211SO QMMH15J211ST N/A QMMH15J212SB QMMH15J212SC QMMH15J212SEB QMMH15J212SEC QMMH15J212SEM QMMH15J212SEN QMMH15J212SEO QMMH15J212SET QMMH15J212SM QMMH15J212SN QMMH15J212SO QMMH15J212ST N/A QMMH15J070SB QMMH15J070SC QMMH15J070SEB QMMH15J070SEC QMMH15J070SEM QMMH15J070SEN QMMH15J070SEO QMMH15J070SET QMMH15J070SM QMMH15J070SN QMMH15J070SO QMMH15J070ST N/A QMMH15J215SB QMMH15J215SC QMMH15J215SEB QMMH15J215SEC QMMH15J215SEM QMMH15J215SEN QMMH15J215SEO QMMH15J215SET QMMH15J215SM QMMH15J215SN QMMH15J215SO QMMH15J215ST N/A QMMH15J075SB QMMH15J075SC QMMH15J075SEB QMMH15J075SEC QMMH15J075SEM QMMH15J075SEN QMMH15J075SEO QMMH15J075SET QMMH15J075SM QMMH15J075SN QMMH15J075SO QMMH15J075ST
Dimension A N/A 5.19 in131.8 mm
Dimension B N/A 8.38 in212.9 mm
Dimension C N/A 4.01 in101.9 mm
Dimension D N/A 6.38 in162.1 mm
Dimension E N/A 2.0 in50.8 mm
Dimension F N/A 2 in50.8 mm
Dimension G N/A 2.75 in69.9 mm
Dimension K N/A 1.25 in31.8 mm
Dimension L N/A 3.62 in91.9 mm
Dimension M N/A 2.37 in60.2 mm
Dimension R N/A 0 in0 mm
Dimension S N/A 3.62 in91.9 mm
Thread Size J N/A 1-8UNC
C0 - Static Load N/A 54100 lbf240000 N
C - Dynamic Load (Basic) N/A 49900 lbf222000 N
Locking Style N/A Eccentric
Housing Construction N/A
Weight N/A 22 lb10 Kg
UPC Code N/A 0883450417716 0883450417723 0883450417730 0883450417747 0883450417754 0883450417761 0883450417778 0883450417785 0883450417792 0883450417808 0883450417815 0883450417822 N/A 0883450417839 0883450417846 0883450417853 0883450417860 0883450417877 0883450417884 0883450417891 0883450417907 0883450417914 0883450417921 0883450417938 0883450417945 N/A 0883450417471 0883450417488 0883450417495 0883450417501 0883450417518 0883450417525 0883450417532 0883450417549 0883450417556 0883450417563 0883450417570 0883450417587 N/A 0883450410199 0883450417952 0883450417969 0883450417976 0883450417983 0883450417990 0883450418003 0883450418010 0883450418027 0883450418034 0883450418041 0883450418058 N/A 0883450417594 0883450417600 0883450417617 0883450417624 0883450417631 0883450417648 0883450417655 0883450417662 0883450417679 0883450417686 0883450417693 0883450417709
e - Geometry Factor N/A 0.22
Y1 - Geometry Factor N/A 3.14
Y2 - Geometry Factor N/A 4.67
Oil Lubrication - M/N Seal N/A 1600 rpm
Oil Lubrication - T Seal N/A 2900 rpm
Oil Lubrication - B/C/O Seal N/A 1300 rpm
Grease Lubrication - M/N Seal N/A 1600 rpm
Grease Lubrication - T Seal N/A 2400 rpm
Grease Lubrication - B/C/O Seal N/A 1300 rpm
Float N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.002 in0.051 mm
Eng Internal Radial Clearance - Min N/A 0.0020
Eng Internal Radial Clearance - Max N/A 0.0031
Pre Install Clearance Min N/A 0.0020 in0.050 mm
Pre Install Clearance Max N/A 0.0031 in0.080 mm