Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QMCW08J035S Eccentric Piloted Flange Cartridge |
QMC08J035S Eccentric Piloted Flange Cartridge |
QMCMD08J035S Eccentric Piloted Flange Cartridge |
QMC08J107S Eccentric Piloted Flange Cartridge |
QMCW08J107S Eccentric Piloted Flange Cartridge |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22208 | |||||||||
| Shaft Size | N/A 35 mm | N/A 35 mm | N/A 35 mm | N/A 1 7/16 in | N/A 1 7/16 in | |||||
| Shaft Size Type | N/A Metric | N/A Metric | N/A Metric | N/A Imperial | N/A Imperial | |||||
| Full Timken Part Number | N/A QMCW08J035SB QMCW08J035SC QMCW08J035SEB QMCW08J035SEC QMCW08J035SEM QMCW08J035SEN QMCW08J035SEO QMCW08J035SET QMCW08J035SM QMCW08J035SN QMCW08J035SO QMCW08J035ST | N/A QMC08J035SB QMC08J035SC QMC08J035SEB QMC08J035SEC QMC08J035SEM QMC08J035SEN QMC08J035SEO QMC08J035SET QMC08J035SM QMC08J035SN QMC08J035SO QMC08J035ST | N/A | N/A QMC08J107SB QMC08J107SC QMC08J107SEB QMC08J107SEC QMC08J107SEM QMC08J107SEN QMC08J107SEO QMC08J107SET QMC08J107SM QMC08J107SN QMC08J107SO QMC08J107ST | N/A QMCW08J107SB QMCW08J107SC QMCW08J107SEB QMCW08J107SEC QMCW08J107SEM QMCW08J107SEN QMCW08J107SEO QMCW08J107SET QMCW08J107SM QMCW08J107SN QMCW08J107SO QMCW08J107ST | |||||
| Dimension BC | N/A 4.38 in111.3 mm | |||||||||
| Dimension B Exp | N/A 1.61 in40.9 mm | N/A 2.04 in51.8 mm | N/A 2.04 in51.8 mm | N/A 2.04 in51.8 mm | N/A 1.61 in40.9 mm | |||||
| Dimension B Fix | N/A 1.53 in38.9 mm | N/A 1.96 in49.8 mm | N/A 1.96 in49.8 mm | N/A 1.96 in49.8 mm | N/A 1.53 in38.9 mm | |||||
| Dimension C | N/A 2.36 in59.9 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.36 in59.9 mm | |||||
| Dimension D | N/A 3.63 in92.2 mm | |||||||||
| Dimension E | N/A 3.09 in78.5 mm | N/A 3.09 in78.5 mm | N/A 3.09 in78.6 mm | N/A 3.09 in78.5 mm | N/A 3.09 in78.5 mm | |||||
| Dimension F | N/A 5.25 in133.4 mm | |||||||||
| Dimension G | N/A 3.625 in92.1 mm | |||||||||
| Dimension H | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | N/A 0.3 in12.7 mm | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | |||||
| Dimension J (Bolt Size) | N/A 0.438 in10 mm | |||||||||
| Dimension K | N/A 1 in25.4 mm | |||||||||
| Dimension L Exp | N/A 2.98 in75.7 mm | N/A 2.98 in75.7 mm | N/A 1.73 in75.7 mm | N/A 2.98 in75.7 mm | N/A 2.98 in75.7 mm | |||||
| Dimension L Fix | N/A 2.9 in73.7 mm | N/A 2.9 in73.7 mm | N/A 2.7 in73.7 mm | N/A 2.9 in73.7 mm | N/A 2.9 in73.7 mm | |||||
| Dimension M | N/A 1.75 in44.5 mm | N/A 1.75 in44.5 mm | N/A 0.92 in44.5 mm | N/A 1.75 in44.5 mm | N/A 1.75 in44.5 mm | |||||
| Dimension N | N/A 1.38 in35.1 mm | N/A 0.94 in23.9 mm | N/A 0.92 in23.9 mm | N/A 0.94 in23.9 mm | N/A 1.38 in35.1 mm | |||||
| Dimension R | N/A 0.15 in3.8 mm | N/A 0.15 in3.8 mm | N/A 0.14 in4.06 mm | N/A 0.15 in3.8 mm | N/A 0.15 in3.8 mm | |||||
| Dimension S | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.73 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | |||||
| C0 - Static Load | N/A 22400 lbf99700 N | |||||||||
| C - Dynamic Load (Basic) | N/A 23400 lbf104000 N | |||||||||
| Locking Style | N/A Eccentric | |||||||||
| Housing Construction | N/A Piloted Flange Cartridge | |||||||||
| Weight | N/A 8 lb3.6 Kg | N/A 8 lb3.6 Kg | N/A 6 lb3.6 Kg | N/A 8 lb3.6 Kg | N/A 8 lb3.6 Kg | |||||
| UPC Code | N/A 883450416887 883450416894 883450416900 883450416917 883450416924 883450416931 883450416948 883450416955 883450416962 883450416979 883450416986 883450416993 | N/A 883450416764 883450416771 883450416788 883450416795 883450416801 883450416818 883450416825 883450416832 883450416849 883450416856 883450416863 883450416870 | N/A | N/A 0883450058223 0883450058230 0883450058254 0883450058261 0883450058278 0883450058285 0883450058292 0883450058308 0883450165549 0883450165969 0883450257763 0883450258142 | N/A 0883450061421 0883450061438 0883450061452 0883450061469 0883450061476 0883450061483 0883450061490 0883450061506 0883450166386 0883450167109 0883450258524 0883450259064 | |||||
| e - Geometry Factor | N/A 0.27 | |||||||||
| Y1 - Geometry Factor | N/A 2.47 | |||||||||
| Y2 - Geometry Factor | N/A 3.67 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 4500 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 4000 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.001 in0.025 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0012 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0018 | |||||||||
| Pre Install Clearance Min | N/A 0.0012 in0.03 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0018 in0.045 mm | |||||||||
|
|
||||||||||