Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QMFY08J035S Eccentric Round Flange Block |
QMFYP08J035S Eccentric Round Flange Block |
QMFXP08J035S Eccentric Round Flange Block |
QMFY08J107S Eccentric Round Flange Block |
QMFYP08J107S Eccentric Round Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22208 | |||||||||
| Shaft Size | N/A 35 mm | N/A 35 mm | N/A 35 mm | N/A 1 7/16 in | N/A 1 7/16 in | |||||
| Shaft Size Type | N/A Metric | N/A Metric | N/A Metric | N/A Imperial | N/A Imperial | |||||
| Full Timken Part Number | N/A QMFY08J035SB QMFY08J035SC QMFY08J035SEB QMFY08J035SEC QMFY08J035SEM QMFY08J035SEN QMFY08J035SEO QMFY08J035SET QMFY08J035SM QMFY08J035SN QMFY08J035SO QMFY08J035ST | N/A | N/A QMFXP08J107SB QMFXP08J107SC QMFXP08J107SEB QMFXP08J107SEC QMFXP08J107SEM QMFXP08J107SEN QMFXP08J107SEO QMFXP08J107SET QMFXP08J107SM QMFXP08J107SN QMFXP08J107SO QMFXP08J107ST | N/A QMFY08J107SB QMFY08J107SC QMFY08J107SEB QMFY08J107SEC QMFY08J107SEM QMFY08J107SEN QMFY08J107SEO QMFY08J107SET QMFY08J107SM QMFY08J107SN QMFY08J107SO QMFY08J107ST | N/A QMFYP08J107SB QMFYP08J107SC QMFYP08J107SEB QMFYP08J107SEC QMFYP08J107SEM QMFYP08J107SEN QMFYP08J107SEO QMFYP08J107SET QMFYP08J107SM QMFYP08J107SN QMFYP08J107SO QMFYP08J107ST | |||||
| Dimension BC | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5.26 in133.6 mm | N/A 5 in127 mm | N/A 5 in127 mm | |||||
| Dimension B Exp | N/A | |||||||||
| Dimension B Fix | N/A | |||||||||
| Dimension C | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.36 in59.9 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | |||||
| Dimension D | N/A 4.25 in108 mm | N/A 4.25 in108 mm | N/A 3.69 in93.7 mm | N/A 4.25 in108 mm | N/A 4.25 in108 mm | |||||
| Dimension E | N/A 4.33 in110 mm | N/A 4.33 in110 mm | N/A 3.72 in94.5 mm | N/A 4.33 in110 mm | N/A 4.33 in110 mm | |||||
| Dimension F | N/A 6.25 in158.8 mm | N/A 6.25 in158.8 mm | N/A 4.63 in117.6 mm | N/A 6.25 in158.8 mm | N/A 6.25 in158.8 mm | |||||
| Dimension G | N/A 3.563 in90.5 mm | N/A 3.563 in90.5 mm | N/A 3.563 in90.5 mm | N/A 0 in0 mm | N/A 3.563 in90.5 mm | |||||
| Dimension H | N/A 0.64 in16.2 mm | N/A 0.64 in16.2 mm | N/A 0.88 in22.1 mm | N/A 0.64 in16.2 mm | N/A 0.64 in16.2 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | |||||||||
| Dimension K | N/A 1 in25.4 mm | |||||||||
| Dimension L Exp | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | N/A 2.95 in74.9 mm | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | |||||
| Dimension L Fix | N/A 2.76 in70.2 mm | N/A 2.76 in70.2 mm | N/A 2.87 in72.9 mm | N/A 2.76 in70.2 mm | N/A 2.76 in70.2 mm | |||||
| Dimension M | N/A 1.75 in44.5 mm | |||||||||
| Dimension N | N/A 2.15 in54.6 mm | N/A 2.15 in54.6 mm | N/A 2.25 in57.2 mm | N/A 2.15 in54.6 mm | N/A 2.15 in54.6 mm | |||||
| Dimension R | N/A 0.01 in0.3 mm | N/A 0.01 in0.3 mm | N/A 0.12 in3 mm | N/A 0.01 in0.3 mm | N/A 0.01 in0.3 mm | |||||
| Dimension S | N/A 2.75 in69.9 mm | |||||||||
| C0 - Static Load | N/A 22400 lbf99700 N | |||||||||
| C - Dynamic Load (Basic) | N/A 23400 lbf104000 N | |||||||||
| Locking Style | N/A Eccentric | |||||||||
| Housing Construction | N/A Round Flange | |||||||||
| Weight | N/A 10 lb4.5 Kg | |||||||||
| UPC Code | N/A 0883450072328 0883450072335 0883450072359 0883450072366 0883450072373 0883450072380 0883450072397 0883450072403 0883450163552 0883450164092 0883450255875 0883450256407 | N/A | N/A 0883450145763 0883450145770 0883450145787 0883450145794 0883450145800 0883450145817 0883450145824 0883450145831 0883450165020 0883450165525 0883450257329 0883450257749 | N/A 0883450072328 0883450072335 0883450072359 0883450072366 0883450072373 0883450072380 0883450072397 0883450072403 0883450163552 0883450164092 0883450255875 0883450256407 | N/A 0883450075626 0883450075633 0883450075657 0883450075664 0883450075671 0883450075688 0883450075695 0883450075701 0883450163910 0883450164443 0883450256278 0883450256797 | |||||
| e - Geometry Factor | N/A 0.27 | |||||||||
| Y1 - Geometry Factor | N/A 2.47 | |||||||||
| Y2 - Geometry Factor | N/A 3.67 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 4500 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 4000 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.001 in0.025 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0012 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0018 | |||||||||
| Pre Install Clearance Min | N/A 0.0012 in0.03 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0018 in0.045 mm | |||||||||
|
|
||||||||||