Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QMSN09J040S Eccentric Two-Bolt Pillow Block |
QMSN09J045S Eccentric Two-Bolt Pillow Block |
QMSN09J111S Eccentric Two-Bolt Pillow Block |
QMSN09J112S Eccentric Two-Bolt Pillow Block |
QMSN10J050S Eccentric Two-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22209 | N/A 22209 | N/A 22209 | N/A 22209 | N/A 22210 | |||||
| Shaft Size | N/A 40 mm | N/A 45 mm | N/A 1 11/16 in | N/A 1 3/4 in | N/A 50 mm | |||||
| Shaft Size Type | N/A Metric | N/A Metric | N/A Imperial | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A QMSN09J040SB QMSN09J040SC QMSN09J040SEB QMSN09J040SEC QMSN09J040SEM QMSN09J040SEN QMSN09J040SEO QMSN09J040SET QMSN09J040SM QMSN09J040SN QMSN09J040SO QMSN09J040ST | N/A QMSN09J045SB QMSN09J045SC QMSN09J045SEB QMSN09J045SEC QMSN09J045SEM QMSN09J045SEN QMSN09J045SEO QMSN09J045SET QMSN09J045SM QMSN09J045SMT QMSN09J045SN QMSN09J045SO QMSN09J045ST | N/A QMSN09J111SB QMSN09J111SC QMSN09J111SEB QMSN09J111SEC QMSN09J111SEM QMSN09J111SEN QMSN09J111SEO QMSN09J111SET QMSN09J111SM QMSN09J111SN QMSN09J111SO QMSN09J111ST | N/A QMSN09J112SB QMSN09J112SC QMSN09J112SEB QMSN09J112SEC QMSN09J112SEM QMSN09J112SEN QMSN09J112SEO QMSN09J112SET QMSN09J112SM QMSN09J112SN QMSN09J112SO QMSN09J112ST | N/A QMSN10J050SB QMSN10J050SC QMSN10J050SEB QMSN10J050SEC QMSN10J050SEM QMSN10J050SEN QMSN10J050SEO QMSN10J050SET QMSN10J050SETHT QMSN10J050SM QMSN10J050SN QMSN10J050SO QMSN10J050ST QMSN10J050STHT | |||||
| Dimension A | N/A 2.36 in60 mm | N/A 2.36 in60 mm | N/A 2.36 in60 mm | N/A 2.36 in60 mm | N/A 2.76 in70 mm | |||||
| Dimension B | N/A 4.37 in111 mm | N/A 4.37 in111 mm | N/A 4.37 in111 mm | N/A 4.37 in111 mm | N/A 5.35 in136 mm | |||||
| Dimension C | N/A 2.64 in67 mm | N/A 2.64 in67 mm | N/A 2.64 in67 mm | N/A 2.64 in67 mm | N/A 2.76 in70 mm | |||||
| Dimension D Min | N/A 6.26 in159 mm | N/A 6.26 in159 mm | N/A 6.26 in159 mm | N/A 6.26 in159 mm | N/A 7.2 in183 mm | |||||
| Dimension D Max | N/A 6.89 in175 mm | N/A 6.89 in175 mm | N/A 6.89 in175 mm | N/A 6.89 in175 mm | N/A 8.5 in216 mm | |||||
| Dimension F | N/A 8.07 in205 mm | N/A 8.07 in205 mm | N/A 8.07 in205 mm | N/A 8.07 in205 mm | N/A 10 in254 mm | |||||
| Dimension G | N/A 2.44 in62 mm | N/A 2.44 in62 mm | N/A 2.44 in62 mm | N/A 2.44 in62 mm | N/A 2.68 in68 mm | |||||
| Dimension H | N/A 1.38 in35 mm | N/A 1.38 in35 mm | N/A 1.38 in35 mm | N/A 1.38 in35 mm | N/A 0.98 in25 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.625 in16 mm | |||||
| Dimension M | N/A 1.89 in48 mm | |||||||||
| Dimension R | N/A 0.24 in6 mm | N/A 0.24 in6 mm | N/A 0.24 in6 mm | N/A 0.24 in6 mm | N/A 0.35 in9 mm | |||||
| Dimension S | N/A 2.87 in73 mm | |||||||||
| Static Load Rating | N/A 24200 lbf108000 N | N/A 24200 lbf108000 N | N/A 24200 lbf108000 N | N/A 24200 lbf108000 N | N/A 26600 lbf118000 N | |||||
| Dynamic Load Rating | N/A 24500 lbf109000 N | N/A 24500 lbf109000 N | N/A 24500 lbf109000 N | N/A 24500 lbf109000 N | N/A 26300 lbf117000 N | |||||
| Locking Style | N/A Eccentric | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 23 lb10.5 Kg | N/A 23 lb10.5 Kg | N/A 23 lb10.5 Kg | N/A 23 lb10.5 Kg | N/A 28 lb12.7 Kg | |||||
| UPC Code | N/A 0883450096027 0883450096034 0883450096058 0883450096065 0883450096072 0883450096089 0883450096096 0883450096102 0883450160803 0883450161169 0883450253468 0883450253857 | N/A 0883450096126 0883450096133 0883450096157 0883450096164 0883450096171 0883450096188 0883450096195 0883450096201 0883450160827 0883450161183 0883450253482 0883450253871 0883450472326 | N/A 0883450096225 0883450096232 0883450096256 0883450096263 0883450096270 0883450096287 0883450096294 0883450096300 0883450160797 0883450161152 0883450253451 0883450253840 | N/A 0883450096324 0883450096331 0883450096355 0883450096362 0883450096379 0883450096386 0883450096393 0883450096409 0883450160810 0883450161176 0883450253475 0883450253864 | N/A 0883450096423 0883450096430 0883450096454 0883450096461 0883450096478 0883450096485 0883450096492 0883450096508 0883450160858 0883450161213 0883450253512 0883450253901 0883450500302 0883450500319 | |||||
| e - Geometry Factor | N/A 0.26 | N/A 0.26 | N/A 0.26 | N/A 0.26 | N/A 0.24 | |||||
| Y1 - Geometry Factor | N/A 2.64 | N/A 2.64 | N/A 2.64 | N/A 2.64 | N/A 2.84 | |||||
| Y2 - Geometry Factor | N/A 3.93 | N/A 3.93 | N/A 3.93 | N/A 3.93 | N/A 4.23 | |||||
| Oil Lubrication - M/N Seal | N/A 2700 rpm | N/A 2700 rpm | N/A 2700 rpm | N/A 2700 rpm | N/A 2400 rpm | |||||
| Oil Lubrication - T Seal | N/A 4500 rpm | N/A 4500 rpm | N/A 4500 rpm | N/A 4500 rpm | N/A 4200 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1950 rpm | N/A 1950 rpm | N/A 1950 rpm | N/A 1950 rpm | N/A 1800 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2700 rpm | N/A 2700 rpm | N/A 2700 rpm | N/A 2700 rpm | N/A 2400 rpm | |||||
| Grease Lubrication - T Seal | N/A 4000 rpm | N/A 4000 rpm | N/A 4000 rpm | N/A 4000 rpm | N/A 3550 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1950 rpm | N/A 1950 rpm | N/A 1950 rpm | N/A 1950 rpm | N/A 1800 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0014 | N/A 0.0014 | N/A 0.0014 | N/A 0.0014 | N/A 0.0016 | |||||
| Eng Internal Radial Clearance - Max | N/A 0.0022 | N/A 0.0022 | N/A 0.0022 | N/A 0.0022 | N/A 0.0026 | |||||
| Pre Install Clearance Min | N/A 0.0014 in0.035 mm | N/A 0.0014 in0.035 mm | N/A 0.0014 in0.035 mm | N/A 0.0014 in0.035 mm | N/A 0.0016 in0.040 mm | |||||
| Pre Install Clearance Max | N/A 0.0022 in0.055 mm | N/A 0.0022 in0.055 mm | N/A 0.0022 in0.055 mm | N/A 0.0022 in0.055 mm | N/A 0.0026 in0.065 mm | |||||
|
|
||||||||||