Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514442905 Econoline Series MLA Type Manual Pulleys w/ Keyway - Imperial |
68514442904 Econoline Series MLA Type Manual Pulleys w/ Keyway - Imperial |
68514442907 Econoline Series MLA Type Manual Pulleys w/ Keyway - Imperial |
68514442581 Econoline Series MLA Type Manual Pulleys w/ Keyway - Imperial |
68514442910 Econoline Series MLA Type Manual Pulleys w/ Keyway - Imperial |
|||||
| Description | N/A MLA-34-3/4-PULLEY | N/A MLA-34-5/8-PULLEY | N/A MLA-40-3/4-PULLEY | N/A MLA-40-5/8-PULLEY | N/A MLA-50-3/4-PULLEY | |||||
| Bore Diameter | N/A 3/4 in | N/A 5/8 in | N/A 3/4 in | N/A 5/8 in | N/A 3/4 in | |||||
| Model | N/A MLA-34 | N/A MLA-34 | N/A MLA-40 | N/A MLA-40 | N/A MLA-50 | |||||
| Belt Type | N/A A | N/A A | N/A A | N/A A | N/A B | |||||
| Drive Type | N/A Fixed Center - Driver | |||||||||
| Keyway Size | N/A 3/16 x 3/32 in | |||||||||
| Outside Diameter | N/A 3.380 in | N/A 3.380 in | N/A 4.000 in | N/A 4.000 in | N/A 5.00 in | |||||
| Max. Pitch Diameter (Dimension PD) | N/A 3.130 in | N/A 3.130 in | N/A 3.750 in | N/A 3.750 in | N/A 4.650 in | |||||
| Min. Pitch Diameter (Dimension PD) | N/A 1.620 in | N/A 1.620 in | N/A 1.620 in | N/A 1.620 in | N/A 1.600 in | |||||
| Overall Length | N/A 4.280 in | N/A 4.280 in | N/A 3.560 in | N/A 3.560 in | N/A 4.620 in | |||||
| Weight | N/A 2.00 lb | N/A 2.00 lb | N/A 2.50 lb | N/A 2.50 lb | N/A 5.00 lb | |||||
| HP Range | N/A 0.3 to 0.75 hp | N/A 0.3 to 0.75 hp | N/A 0.5 to 1.5 hp | N/A 0.5 to 1.5 hp | N/A 0.5 to 2 hp | |||||
| UPC Number | N/A 42905 | N/A 42904 | N/A 42907 | N/A 42581 | N/A 42910 | |||||
| Cubic inches | N/A 48.89643 in³ | N/A 48.89643 in³ | N/A 56.96000 in³ | N/A 56.96000 in³ | N/A 115.50000 in³ | |||||
|
|
||||||||||