Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Image

Econoline Series Variable Speed Drives - Pulleys

Image

Econoline Series Variable Speed Drives - Pulleys

Image

Econoline Series Variable Speed Drives - Pulleys
Description  N/A 3402-1/2-PULLEY-NKW N/A 3402-5/8-PULLEY N/A 3402-3/4-PULLEY
Bore Diameter  N/A 1/2 in N/A 5/8 in N/A 3/4 in
Model N/A 3402
Drive Type N/A Adjustable Center - Driver
Belt Size N/A Any A Type
Keyway Size  N/A 1/8 x 1/16 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in
Outside Diameter N/A 3.380 in
Max. Pitch Diameter (Dimension PD) N/A 3.130 in
Ratio N/A 1.93:1
Weight N/A 2.13 lb N/A 2.00 lb N/A 2.00 lb
UPC Number N/A 18123 N/A 18124 N/A 37697