The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 02474 - 02420-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial |
![]() 02474A - 02420-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial |
![]() 02475 - 02420-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial |
![]() 02476 - 02420-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial |
![]() 02473 - 02420-B Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial |
|||||
Series | N/A 2400 | |||||||||
Cone Part Number | N/A 02474 | N/A 02474A | N/A 02475 | N/A 02476 | N/A 02473 | |||||
Cup Part Number | N/A 02420-B | |||||||||
d - Bore | N/A 1 1/8 in28.575 mm | N/A 1.1806 in29.987 mm | N/A 1 1/4 in31.75 mm | N/A 1 1/4 in31.75 mm | N/A 1 in25.40 mm | |||||
D - Cup Outer Diameter | N/A 2.6875 in68.263 mm | |||||||||
D1 - Flange Outer Diameter | N/A 2.8397 in72.128 mm | |||||||||
B - Cone Width | N/A 0.875 in22.225 mm | |||||||||
C - Cup Width | N/A 0.6875 in17.463 mm | |||||||||
Design Unit | N/A Inch | |||||||||
C1 - Cup Flange Width | N/A 0.1562 in3.967 mm | |||||||||
T1 - Bearing Width to Flange | N/A 0.3437 in8.730 mm | |||||||||
R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm | N/A 0.03 in0.800 mm | N/A 0.14 in3.600 mm | N/A 0.03 in0.800 mm | N/A 0.03 in0.760 mm | |||||
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm | |||||||||
da - Cone Frontface Backing Diameter | N/A 1.42 in36 mm | N/A 1.52 in38.5 mm | N/A 1.52 in38.5 mm | N/A 1.52 in38.5 mm | N/A 1.32 in33.5 mm | |||||
db - Cone Backface Backing Diameter | N/A 1.44 in36.5 mm | N/A 1.56 in39.5 mm | N/A 1.75 in44.5 mm | N/A 1.54 in39 mm | N/A 1.36 in34.5 mm | |||||
Da - Cup Frontface Backing Diameter | N/A 2.60 in65.02 mm | |||||||||
Ab - Cage-Cone Frontface Clearance | N/A 0.06 in1.5 mm | |||||||||
Aa - Cage-Cone Backface Clearance | N/A 0.03 in0.8 mm | |||||||||
a - Effective Center Location3 | N/A -0.2 in-5.1 mm | |||||||||
C90 - Dynamic Radial Rating (90 million revolutions)4 | N/A 3720 lbf16500 N | |||||||||
C1 - Dynamic Radial Rating (1 million revolutions)5 | N/A 14300 lbf63800 N | |||||||||
C0 - Static Radial Rating | N/A 15800 lbf70200 N | |||||||||
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 2650 lbf11800 N | |||||||||
K - Factor7 | N/A 1.4 | |||||||||
e - ISO Factor8 | N/A 0.42 | |||||||||
Y - ISO Factor9 | N/A 1.44 | |||||||||
G1 - Heat Generation Factor (Roller-Raceway) | N/A 17.5 | |||||||||
G2 - Heat Generation Factor (Rib-Roller End) | N/A 8.48 | N/A 8.48 | N/A 8.48 | N/A 8.48 | N/A 8.5 | |||||
Cg - Geometry Factor10 | N/A 0.0681 | |||||||||
Bearing Weight | N/A 1.5 lb0.7 Kg | N/A 1.3 lb0.6 Kg | N/A 1.3 lb0.6 Kg | N/A 1.2 lb0.6 Kg | N/A 1.3 lb0.6 Kg | |||||
Cage Material | N/A Stamped Steel | |||||||||
Full Timken Part Number | N/A | |||||||||
|