Items |
![]() TA4026VC3 ADAPT™ Bearings |
![]() TA4028VC3 ADAPT™ Bearings |
![]() TA4030VC3 ADAPT™ Bearings |
![]() TA4034VC3 ADAPT™ Bearings |
![]() TA4020VC3 ADAPT™ Bearings |
|||||
Design Units | N/A Metric | |||||||||
d - Bore | N/A 130 mm | N/A 140 mm | N/A 150 mm | N/A 170 mm | N/A 100 mm | |||||
D - Outer Diameter | N/A 200 mm7.874 in | N/A 210 mm8.2677 in | N/A 225 mm8.8583 in | N/A 260 mm10.2362 in | N/A 150 mm5.9055 in | |||||
C - Inner Ring Width | N/A 69 mm2.7165 in | N/A 69 mm2.7165 in | N/A 75 mm2.9528 in | N/A 90 mm3.5433 in | N/A 50 mm1.9685 in | |||||
B - Outer Ring Width | N/A 69 mm2.7165 in | N/A 69 mm2.7165 in | N/A 75 mm2.9528 in | N/A 90 mm3.5433 in | N/A 50 mm1.9685 in | |||||
DUR - Diameter Under Roller | N/A 147.8 mm5.8189 in | N/A 158 mm6.2205 in | N/A 169.3 mm6.6653 in | N/A 193.4 mm7.6142 in | N/A 112.8 mm4.4409 in | |||||
F - Float | N/A 6 mm0.2362 in | N/A 6 mm0.2362 in | N/A 6.4 mm0.2520 in | N/A 7.4 mm0.2913 in | N/A 6 mm0.2362 in | |||||
C0 - Static Radial Rating | N/A 1140000 N256000 lbf | N/A 1220000 N275000 lbf | N/A 1430000 N321000 lbf | N/A 1980000 N444000 lbf | N/A 575000 N129000 lbf | |||||
C - Dynamic Radial Rating1 | N/A 677000 N152000 lbf | N/A 698000 N157000 lbf | N/A 806000 N181000 lbf | N/A 1110000 N249000 lbf | N/A 349000 N78600 lbf | |||||
R - Inner Ring "To Clear" Radius2 | N/A 1.8 mm0.071 in | N/A 1.8 mm0.071 in | N/A 1.9 mm0.075 in | N/A 1.9 mm0.075 in | N/A 1.3 mm0.051 in | |||||
r - Outer Ring "To Clear" Radius3 | N/A 1.8 mm0.071 in | N/A 1.8 mm0.071 in | N/A 1.9 mm0.075 in | N/A 1.9 mm0.075 in | N/A 1.300 mm0.051 in | |||||
da - Inner Ring Backing Diameter | N/A 146 mm5.7480 in | N/A 156 mm6.1420 in | N/A 167 mm6.5750 in | N/A 191.5 mm7.5390 in | N/A 111 mm4.3700 in | |||||
Da - Outer Ring Backing Diameter | N/A 185 mm7.2830 in | N/A 195 mm7.6770 in | N/A 209 mm8.2280 in | N/A 240.5 mm9.4680 in | N/A 139.5 mm5.4920 in | |||||
Bearing Weight | N/A 8.1 Kg17.7 lb | N/A 8.6 Kg18.8 lb | N/A 10.7 Kg23.5 lb | N/A 17.8 Kg39.1 lb | N/A 3.2 Kg7 lb | |||||
Tapered Bore | N/A N | |||||||||
|