Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
4Bolt BHU Image - locking

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

4Bolt BHU Image - locking

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Mounted Bearings Eccentric Locking Collar GVFDR Dimensions

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Mounted Bearings Flange Eccentric Locking Colar GRFDR Dimensions

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Mounted Bearings Eccentric Locking Collar GVFDR Dimensions

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Series N/A Industrial N/A Standard N/A Medium-Duty N/A Medium-Duty N/A Medium-Duty
Shaft Size d N/A 1/2 in
Bearing Number N/A G1008KRRB N/A GRA008RRB N/A GRA008RRB N/A G1008KRRB N/A GRA008RRB
Total Length L N/A 76.2 mm3 in N/A 76.2 mm3 in N/A N/A N/A
Total Length H N/A N/A N/A 81 mm3.188 in N/A 81 mm3.188 in N/A 81 mm3.188 in
Housing Width A N/A 23.6 mm0.929 in N/A 23.6 mm0.929 in N/A 17.5 mm0.688 in N/A 17.5 mm0.688 in N/A 17.5 mm0.688 in
Flange Thickness A1 N/A 9.5 mm0.374 in N/A 10.3 mm0.406 in N/A 9.5 mm0.375 in N/A 9.5 mm0.375 in N/A 9.5 mm0.375 in
Bolt Hole Spacing N/A 54 mm2.126 in N/A 53.98 mm2.125 in N/A 63.5 mm2.5 in N/A 63.5 mm2.5 in N/A 63.5 mm2.5 in
Bolt Hole Size N N/A 10 mm0.394 in N/A 10 mm0.394 in N/A 7.1 mm0.281 in N/A 7.1 mm0.281 in N/A 7.1 mm0.281 in
Center of Bearing from Housing End A2 N/A 17.2 mm0.677 in N/A 17.1 mm0.673 in N/A N/A N/A
Dimension K N/A N/A N/A N/A 4.4 mm0.172 in N/A
Dimension B1 N/A 37.3 mm1.469 in N/A 28.6 mm1.126 in N/A 28.6 mm1.126 in N/A 37.3 mm1.469 in N/A 28.6 mm1.126 in
Dimension S1 N/A 23.4 mm0.921 in N/A 22.1 mm0.87 in N/A 22.1 mm0.87 in N/A 23.4 mm0.921 in N/A 22.1 mm0.87 in
Dimension D N/A 52.4 mm2.063 in N/A 52.4 mm2.063 in N/A N/A N/A
Dimension E N/A 40.6 mm1.598 in N/A 39.3 mm1.547 in N/A 31.8 mm1.25 in N/A N/A 31.8 mm1.25 in
Dimension d1 N/A 28.6 mm1.126 in
Bolt Size N/A M10 N/A M10 N/A M12 N/A M12 N/A M12
Static Load Rating N/A 4700 N1070 lbf
Dynamic Load Rating N/A 10700 N2380 lbf
Seal Type N/A Shroud Seal N/A Molded Shroud N/A N/A N/A
Housing Construction N/A Four-Bolt Square Flange
Weight N/A 0.526 Kg1.16 lb N/A 0.527 Kg1.16 lb N/A 2.63 Kg0.58 lb N/A 0.259 Kg0.57 lb N/A 2.63 Kg0.58 lb
Alternate Part Name N/A RCJ 1/2 N/A VCJ 1/2 N/A GVFDR 1/2 N/A GRFDR 1/2 N/A VFDR 1/2