Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
YCJ 1/2 Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking |
SCJ 1/2 Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking |
YCJ 5/8 Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking |
SCJ 5/8 Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking |
YCJ 17 Fafnir® Four-Bolt Flanged Mounted Bearings Setscrew Locking |
|||||
| Series | N/A Industrial | N/A Standard | N/A Industrial | N/A Standard | N/A Industrial | |||||
| Shaft Size d | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 17 mm | |||||
| Bearing Number | N/A GY1008KRRB | N/A GYA008RRB | N/A GY1010KRRB | N/A GYA010RRB | N/A GYE17KRRB | |||||
| Total Length L | N/A 76.2 mm3 in | |||||||||
| Housing Width A | N/A 23.6 mm0.929 in | N/A 17.9 mm0.705 in | N/A 23.6 mm0.929 in | N/A 17.9 mm0.705 in | N/A 23.6 mm0.929 in | |||||
| Bolt Hole Spacing | N/A 54 mm2.126 in | N/A 53.98 mm2.125 in | N/A 54 mm2.126 in | N/A 53.98 mm2.125 in | N/A 54 mm2.126 in | |||||
| Bolt Hole Size N | N/A 10 mm0.394 in | |||||||||
| Flange Thickness A1 | N/A 10.3 mm0.406 in | N/A 11.1 mm0.437 in | N/A 10.3 mm0.406 in | N/A 11.1 mm0.437 in | N/A 10.3 mm0.406 in | |||||
| Center of Bearing from Housing End A2 | N/A 16.6 mm0.654 in | N/A 9.5 mm0.374 in | N/A 16.6 mm0.654 in | N/A 9.5 mm0.374 in | N/A 16.6 mm0.654 in | |||||
| Inside Ring Width B | N/A 27.38 mm1.078 in | N/A 23.8 mm0.9370 in | N/A 27.38 mm1.078 in | N/A 23.8 mm0.9370 in | N/A 27.38 mm1.078 in | |||||
| Dimension S1 | N/A 15.88 mm0.625 in | N/A 15.85 mm0.624 in | N/A 15.88 mm0.625 in | N/A 15.85 mm0.624 in | N/A 15.88 mm0.625 in | |||||
| Dimension D | N/A 52.4 mm2.063 in | |||||||||
| Dimension E | N/A 32.5 mm1.28 in | N/A 25.4 mm1 in | N/A 32.5 mm1.28 in | N/A 25.4 mm1 in | N/A 32.5 mm1.28 in | |||||
| Dimension F | N/A 22.86 mm0.9 in | N/A 24.6 mm0.969 in | N/A 22.86 mm0.9 in | N/A 24.6 mm0.969 in | N/A 22.86 mm0.9 in | |||||
| Bolt Size | N/A M10 | |||||||||
| Static Load Rating | N/A 4700 N1070 lbf | |||||||||
| Dynamic Load Rating | N/A 10700 N2380 lbf | |||||||||
| Seal Type | N/A Shroud Seal | N/A Molded Shroud | N/A Shroud Seal | N/A Molded Shroud | N/A Shroud Seal | |||||
| Housing Construction | N/A Four-Bolt Square Flange | |||||||||
| Weight | N/A 0.47 Kg1.03 lb | N/A 0.47 Kg1.04 lb | N/A 0.47 Kg1.03 lb | N/A 0.47 Kg1.04 lb | N/A 0.47 Kg1.03 lb | |||||
| Alternate Part Name | N/A YCJ 1/2 | N/A SCJ 1/2 | N/A YCJ 5/8 | N/A SCJ 5/8 | N/A YCJ17 | |||||
|
|
||||||||||