The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
RCSM 1/2 Cartridge Block Mounted Bearings - Eccentric Locking Collar RCSM Series |
RCSM 5/8 Cartridge Block Mounted Bearings - Eccentric Locking Collar RCSM Series |
RCSM 17 Cartridge Block Mounted Bearings - Eccentric Locking Collar RCSM Series |
RCSM 3/4 Cartridge Block Mounted Bearings - Eccentric Locking Collar RCSM Series |
RCSM 15/16 Cartridge Block Mounted Bearings - Eccentric Locking Collar RCSM Series |
|||||
| Bore Size | N/A 1/2 in | N/A 5/8 in | N/A 17 mm | N/A 3/4 in | N/A 15/16 in | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A RA008RR | N/A RA010RR | N/A RAE17RR | N/A RA012RR | N/A RA015RR | |||||
| Housing Width | N/A 25.4 mm1 in | |||||||||
| Outside Diameter | N/A 64.3 mm2.531 in | |||||||||
| Dimension E1 | N/A | |||||||||
| Dimension M | N/A 34.9 mm1.375 in | N/A 34.9 mm1.375 in | N/A 34.9 mm1.375 in | N/A 39.7 mm1.563 in | N/A 45.2 mm1.781 in | |||||
| Dimension d1 | N/A 28.6 mm1.126 in | N/A 28.6 mm1.126 in | N/A 28.6 mm1.126 in | N/A 33.3 mm1.311 in | N/A 38.1 mm1.5 in | |||||
| Dimension S1 | N/A 22.1 mm0.87 in | N/A 22.1 mm0.87 in | N/A 22.1 mm0.87 in | N/A 23.51 mm0.926 in | N/A 23.51 mm0.926 in | |||||
| Static Load Rating | N/A 4700 N1070 lbf | N/A 4700 N1070 lbf | N/A 4700 N1070 lbf | N/A 6500 N1460 lbf | N/A 7800 N1750 lbf | |||||
| Dynamic Load Rating | N/A 10700 N2380 lbf | N/A 10700 N2380 lbf | N/A 10700 N2380 lbf | N/A 14200 N3190 lbf | N/A 15500 N3490 lbf | |||||
|
|
||||||||||