Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-RRTR20-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar

timken-RRTR20-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar

timken-RRTR20-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar

timken-RRTR20-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar

timken-RRTR20-TheTimkenCompany-3D-05-18-2022-top-angle-view

Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar
Shaft Size d N/A 3/4 in N/A 20 mm N/A 7/8 in N/A 15/16 in N/A 1 in
Bearing Type N/A Ball Bearing
Bearing Number N/A RA012RRB N/A RAE20RRB N/A RA014RRB N/A RA015RRB N/A RA100RRB
Housing Width A N/A
Flange Thickness A1 N/A 4.2 mm0.166 in
Outside Diameter H N/A 90.5 mm3.563 in N/A 90.5 mm3.563 in N/A 95.2 mm3.7500 in N/A 95.2 mm3.7500 in N/A 95.2 mm3.7500 in
Dimension H1 N/A 33.3 mm1.313 in N/A 33.3 mm1.313 in N/A 34.9 mm1.375 in N/A 34.9 mm1.375 in N/A 34.9 mm1.375 in
Dimension H2 N/A 55.6 mm2.188 in N/A 55.6 mm2.188 in N/A 60.3 mm2.375 in N/A 60.3 mm2.375 in N/A 60.3 mm2.375 in
Total Height H3 N/A 76.2 mm3 in N/A 76.2 mm3 in N/A 79.4 mm3.125 in N/A 79.4 mm3.125 in N/A 79.4 mm3.125 in
Bolt Circle Diameter J N/A 71.4 mm2.813 in N/A 71.4 mm2.813 in N/A 76.2 mm3 in N/A 76.2 mm3 in N/A 76.2 mm3 in
Stamping Size N/A 47MSTR N/A 47MSTR N/A 52MSTR N/A 52MSTR N/A 52MSTR
Stamping Radial Load Rating N/A 3100 N700 lb N/A 3100 N700 lb N/A 3550 N800 lb N/A 3550 N800 lb N/A 3550 N800 lb
Static Load Rating N/A 6500 N1460 lbf N/A 6500 N1460 lbf N/A 7800 N1750 lbf N/A 7800 N1750 lbf N/A 7800 N1750 lbf
Dynamic Load Rating N/A 14200 N3190 lbf N/A 14200 N3190 lbf N/A 15500 N3490 lbf N/A 15500 N3490 lbf N/A 15500 N3490 lbf
Housing Construction N/A Two Piece Housing
Boly Hole Size N N/A 8.7 mm0.344 in
Dimension E N/A 25 mm0.984 in
Dimension K N/A 6.4 mm0.250 in N/A 6.4 mm0.250 in N/A 7.1 mm0.281 in N/A 7.1 mm0.281 in N/A 7.1 mm0.281 in
Dimension L1 N/A 27 mm1.063 in N/A 27 mm1.063 in N/A 27.8 mm1.094 in N/A 27.8 mm1.094 in N/A 27.8 mm1.094 in
Dimension N2 N/A 12.7 mm0.5 in
Dimension d1 N/A 33.3 mm1.311 in N/A 33.3 mm1.311 in N/A 38.1 mm1.5 in N/A 38.1 mm1.5 in N/A 38.1 mm1.5 in
Short Shank - P N/A 0.15 mm0.006 in N/A 0.15 mm0.006 in N/A 0.53 mm0.021 in N/A 0.53 mm0.021 in N/A 0.53 mm0.021 in
Long Shank - P N/A 2.54 mm0.1 in N/A 2.54 mm0.1 in N/A 2.92 mm0.115 in N/A 2.92 mm0.115 in N/A 2.92 mm0.115 in
Weight N/A 0.313 Kg0.69 lb N/A 0.313 Kg0.69 lb N/A 0.354 Kg0.78 lb N/A 0.354 Kg0.78 lb N/A 0.354 Kg0.78 lb