Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-fafnir-flange-mounted-ball-bearing-unit-round-4-bolt-with-locking-collar-RFC

Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar

timken-fafnir-flange-mounted-ball-bearing-unit-round-4-bolt-with-locking-collar-RFC

Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar

timken-fafnir-flange-mounted-ball-bearing-unit-round-4-bolt-with-locking-collar-RFC

Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar

timken-fafnir-flange-mounted-ball-bearing-unit-round-4-bolt-with-locking-collar-RFC

Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar

timken-fafnir-flange-mounted-ball-bearing-unit-round-4-bolt-with-locking-collar-RFC

Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar
Shaft Size d N/A 1 in N/A 1 1/8 in N/A 1 3/16 in N/A 1 1/4 in N/A 1 1/4 in
Bearing Type  N/A Ball Bearing
Bearing Number N/A GC1100KRRB N/A GC1102KRRB N/A GC1103KRRB N/A GC1103KRRB3 N/A GC1104KRRB
Total Length H N/A 111.1 mm4.375 in N/A 127 mm5 in N/A 127 mm5 in N/A 127 mm5 in N/A 133.4 mm5.25 in
Total Height L N/A 111.1 mm4.375 in N/A 127 mm5 in N/A 127 mm5 in N/A 127 mm5 in N/A 133.4 mm5.25 in
Housing Width A N/A 28.2 mm1.109 in N/A 30.6 mm1.203 in N/A 30.6 mm1.203 in N/A 30.6 mm1.203 in N/A 34.1 mm1.344 in
Flange Thickness A1 N/A 9.5 mm0.375 in N/A 9.5 mm0.375 in N/A 9.5 mm0.375 in N/A 9.5 mm0.375 in N/A 12.7 mm0.5 in
Dimension A3 N/A 6.4 mm0.25 in N/A 10.7 mm0.422 in N/A 10.7 mm0.422 in N/A 10.7 mm0.422 in N/A 11.9 mm0.469 in
Dimension D N/A 76.2 mm3 in N/A 85.72 mm3.375 in N/A 85.72 mm3.375 in N/A 85.72 mm3.375 in N/A 92.08 mm3.625 in
Dimension E N/A 31.4 mm1.234 in N/A 30.2 mm1.188 in N/A 30.2 mm1.188 in N/A 30.2 mm1.188 in N/A 32.5 mm1.281 in
Dimension E1 N/A 9.5 mm0.375 in N/A 10.3 mm0.406 in N/A 10.3 mm0.406 in N/A 10.3 mm0.406 in N/A 10.3 mm0.406 in
Bolt Circle Diameter J N/A 92.1 mm3.625 in N/A 104.8 mm4 1/8 in N/A 104.8 mm4 1/8 in N/A 104.8 mm4 1/8 in N/A 111.1 mm4 3/8 in
Dimension K N/A 3.6 mm0.141 in N/A 3.6 mm0.141 in N/A 3.6 mm0.141 in N/A 3.6 mm0.141 in N/A 3.2 mm0.125 in
Bolt Hole Size N N/A 10.3 mm0.406 in N/A 11.9 mm0.469 in N/A 11.9 mm0.469 in N/A 11.9 mm0.469 in N/A 11.9 mm0.469 in
Dimension S1 N/A 20.2 mm0.797 in N/A 22.6 mm0.891 in N/A 22.6 mm0.891 in N/A 22.6 mm0.891 in N/A 25.4 mm1 in
Dimension d1 N/A 44.4 mm1.75 in N/A 52.4 mm2.063 in N/A 52.4 mm2.063 in N/A 52.4 mm2.063 in N/A 59.5 mm2.344 in
Static Load Rating N/A 7700 N1730 lbf N/A 11100 N2500 lbf N/A 11100 N2500 lbf N/A 11100 N2500 lbf N/A 15100 N3400 lbf
Dynamic Load Rating N/A 15800 N3550 lbf N/A 21800 N4900 lbf N/A 21800 N4900 lbf N/A 21800 N4900 lbf N/A 28500 N6400 lbf
Housing Construction N/A Piloted Round Flanged
Weight N/A 1.152 Kg2.54 lb N/A 1.742 Kg3.84 lb N/A 1.742 Kg3.84 lb N/A 1.742 Kg3.84 lb N/A 1.864 Kg4.11 lb
Alternate Part Name N/A RFC1 N/A RFC1 1/8 N/A RFC1 3/16 N/A RFC1 1/4S N/A RFC1 1/4