Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit

Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar

timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit

Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar

timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit

Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar

timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit

Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar

timken-fafnir-double-row-pillow-block-mounted-ball-bearing-unit

Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar
Shaft Size d N/A 15/16 in N/A 1 3/16 in N/A 1 7/16 in N/A 1 11/16 in N/A 1 15/16 in
Bearing Type N/A Ball Bearing
Bearing Number N/A 1015KR N/A 1103KR N/A 1107KR N/A 1111KR N/A 1115KR
Base Width A N/A 108 mm4.25 in N/A 108 mm4.25 in N/A 139.7 mm5.5 in N/A 139.7 mm5.5 in N/A 177.8 mm7 in
Base to Center Height H N/A 63.5 mm2.5 in N/A 63.5 mm2.5 in N/A 76.2 mm3 in N/A 76.2 mm3 in N/A 88.9 mm3.5 in
Foot Height H1 N/A 19 mm0.75 in N/A 22.2 mm7/8 in N/A 25.4 mm1 in N/A 25.4 mm1 in N/A 28.5 mm1-1/8 in
Total Height H2 N/A 99.2 mm3.91 in N/A 105.6 mm4.156 in N/A 123.8 mm4.875 in N/A 133.4 mm5.25 in N/A 150.8 mm5.313 in
Total Length L N/A 196.8 mm7 3/4 in N/A 196.8 mm7 3/4 in N/A 254 mm10 in N/A 254 mm10 in N/A 304.8 mm12 in
Dimension L1 N/A 71.4 mm2.813 in N/A 84.1 mm3.313 in N/A 95.2 mm3.75 in N/A 114.3 mm4.5 in N/A 123.8 mm4.875 in
Bolt Hole Spacing J N/A 158.8 mm6.25 in N/A 158.8 mm6.25 in N/A 203.2 mm8 in N/A 203.2 mm8 in N/A 241.3 mm9.5 in
Bolt Hole Spacing [Lateral] J1 N/A 69.8 mm2.75 in N/A 69.8 mm2.75 in N/A 88.9 mm3.5 in N/A 88.9 mm3.5 in N/A 114.3 mm4.5 in
Bolt Hole Width N N/A 12.7 mm0.500 in N/A 12.7 mm0.500 in N/A 15.9 mm0.625 in N/A 15.9 mm0.625 in N/A 17.5 mm0.69 in
Bolt Hole Length N1 N/A 15.9 mm0.625 in N/A 15.9 mm0.625 in N/A 22.2 mm0.875 in N/A 22.2 mm0.875 in N/A 28.5 mm1.125 in
Total Width O N/A 200 mm7.8750 in N/A 203.2 mm8 in N/A 276.2 mm10.875 in N/A 279.4 mm11 in N/A 352.4 mm13.875 in
Dimension P N/A 146 mm5.75 in N/A 142.9 mm5.625 in N/A 211.5 mm8.328 in N/A 209.6 mm8.25 in N/A 276.2 mm10.875 in
Dimension d1 N/A 38.1 mm1.5 in N/A 44.1 mm1.736 in N/A 54 mm2.126 in N/A 63.5 mm2.5 in N/A 69.9 mm2.752 in
Static Load Rating N/A 7800 N1750 lbf N/A 11300 N2530 lbf N/A 15300 N3440 lbf N/A 20500 N4600 lbf N/A 23200 N5210 lbf
Dynamic Load Rating N/A 15500 N3490 lbf N/A 21600 N4850 lbf N/A 28500 N6400 lbf N/A 36300 N8160 lbf N/A 38900 N8740 lbf
Housing Construction N/A Four-Bolt Double Pillow Block