Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
VAK 1/2 Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar |
VAS 1/2 Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar |
RAK 1/2 Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar |
LAK 1/2 Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar |
RAS 1/2 Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar |
|||||
| Series | N/A Standard | N/A Standard | N/A Industrial | N/A Industrial | N/A Industrial | |||||
| Shaft Size d | N/A 1/2 in | |||||||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A GRA008RRB | N/A GRA008RRB | N/A G1008KRRB | N/A G1008KLLB | N/A G1008KRRB | |||||
| Base to Center Height H | N/A 26.99 mm1.063 in | N/A 30.16 mm1.187 in | N/A 26.99 mm1.063 in | N/A 26.99 mm1.063 in | N/A 30.16 mm1.187 in | |||||
| Total Length L | N/A 123.8 mm4.874 in | |||||||||
| Total Width A | N/A 30.2 mm1.189 in | |||||||||
| Bolt Hole Spacing J | N/A 92.1 mm3.626 in | |||||||||
| Bolt Hole Width N | N/A 11.1 mm0.437 in | |||||||||
| Bolt Hole Length N1 | N/A 22.2 mm0.874 in | |||||||||
| Foot Height H1 | N/A 8.7 mm | N/A 11.9 mm | N/A 8.7 mm | N/A 8.7 mm | N/A 11.9 mm | |||||
| Total Height H2 | N/A 53.2 mm2.094 in | N/A 56.4 mm2.22 in | N/A 53.2 mm2.094 in | N/A 53.2 mm2.094 in | N/A 56.4 mm2.22 in | |||||
| Dimension d1 | N/A 28.6 mm1.126 in | |||||||||
| Dimension B1 | N/A 28.6 mm1.126 in | N/A 28.6 mm1.126 in | N/A 37.3 mm1.469 in | N/A 37.3 mm1.469 in | N/A 37.3 mm1.469 in | |||||
| Dimension S1 | N/A 22.1 mm0.87 in | N/A 22.1 mm0.87 in | N/A 23.4 mm0.921 in | N/A 23.4 mm0.921 in | N/A 23.4 mm0.921 in | |||||
| Dimension T | N/A 15.1 mm0.594 in | |||||||||
| Static Load Rating | N/A 4700 N1070 lbf | |||||||||
| Dynamic Load Rating | N/A 10700 N2380 lbf | |||||||||
| Seal Type | N/A Molded Shroud | N/A Molded Shroud | N/A Shroud Seal | N/A Labyrinth Seal | N/A Shroud Seal | |||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 0.454 Kg1.001 lb | |||||||||
| Alternate Part Name | N/A VAK 1/2 | N/A VAS 1/2 | N/A RAK 1/2 | N/A LAK 1/2 | N/A RAS 1/2 | |||||
|
|
||||||||||