Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
VTB 3/4 Fafnir® Tapped Base Mounted Bearings Eccentric Locking Collar |
RTB 3/4 Fafnir® Tapped Base Mounted Bearings Eccentric Locking Collar |
VTB 20 Fafnir® Tapped Base Mounted Bearings Eccentric Locking Collar |
RTB 20 Fafnir® Tapped Base Mounted Bearings Eccentric Locking Collar |
VTB 7/8 Fafnir® Tapped Base Mounted Bearings Eccentric Locking Collar |
|||||
| Shaft Size d | N/A 3/4 in | N/A 3/4 in | N/A 20 mm | N/A 20 mm | N/A 7/8 in | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A GRA012RRB | N/A G1012KRRB | N/A GRAE20RRB | N/A GE20KRRB | N/A GRA014RRB | |||||
| Base to Center Height A | N/A 32.3 mm1.313 in | N/A 32.3 mm1.313 in | N/A 32.3 mm1.313 in | N/A 32.3 mm1.313 in | N/A 36.5 mm1.438 in | |||||
| Total Length C | N/A 73.03 mm2.875 in | N/A 73.03 mm2.875 in | N/A 73.03 mm2.875 in | N/A 73.03 mm2.875 in | N/A 76.2 mm3 in | |||||
| Base Width H | N/A 36.5 mm1.438 in | |||||||||
| Bolt Hole Spacing B | N/A 50.8 mm2 in | |||||||||
| Thread Size N | N/A 3/8-16 | |||||||||
| Total Height D | N/A 71.12 mm2.406 in | N/A 71.12 mm2.406 in | N/A 71.12 mm2.406 in | N/A 71.12 mm2.406 in | N/A 71.44 mm2.813 in | |||||
| Dimension F | N/A 18.3 mm0.719 in | |||||||||
| Dimension L | N/A 41.67 mm1.641 in | |||||||||
| Dimension B1 | N/A 31 mm1.22 in | N/A 43.7 mm1.72 in | N/A 31 mm1.22 in | N/A 43.7 mm1.72 in | N/A 31 mm1.22 in | |||||
| Dimension S1 | N/A 23.51 mm0.926 in | N/A 26.6 mm1.047 in | N/A 23.51 mm0.926 in | N/A 26.6 mm1.047 in | N/A 23.51 mm0.926 in | |||||
| Static Load Rating | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 7800 N1750 lbf | |||||
| Dynamic Load Rating | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 15500 N3490 lbf | |||||
| Housing Construction | N/A Tapped Base | |||||||||
|
|
||||||||||