Items |
![]() GVFD 1/2 Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar |
![]() GRFD 1/2 Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar |
![]() VFD 1/2 Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar |
![]() RFD 1/2 Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar |
![]() GVFD 5/8 Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar |
|||||
Series | N/A Medium-Duty | |||||||||
Shaft Size d | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | |||||
Bearing Number | N/A GRA008RRB | N/A G1008KRRB | N/A GRA008RRB | N/A G1008KRRB | N/A GRA010RRB | |||||
Total Length L | N/A | |||||||||
Total Length H | N/A 81 mm3.188 in | |||||||||
Housing Width A | N/A 17.5 mm0.688 in | |||||||||
Flange Thickness A1 | N/A 9.5 mm0.375 in | |||||||||
Bolt Hole Spacing | N/A 63.5 mm2.5 in | |||||||||
Bolt Hole Size N | N/A 7.1 mm0.281 in | |||||||||
Center of Bearing from Housing End A2 | N/A | |||||||||
Dimension K | N/A | N/A 4.4 mm0.172 in | N/A | N/A 4.4 mm0.172 in | N/A | |||||
Dimension B1 | N/A 28.6 mm1.126 in | N/A 37.3 mm1.469 in | N/A 28.6 mm1.126 in | N/A 37.3 mm1.469 in | N/A 28.6 mm1.126 in | |||||
Dimension S1 | N/A 22.1 mm0.87 in | N/A 23.4 mm0.921 in | N/A 22.1 mm0.87 in | N/A 23.4 mm0.921 in | N/A 22.1 mm0.87 in | |||||
Dimension D | N/A | |||||||||
Dimension E | N/A 31.8 mm1.25 in | N/A | N/A 31.8 mm1.25 in | N/A | N/A 31.8 mm1.25 in | |||||
Dimension d1 | N/A 28.6 mm1.126 in | |||||||||
Bolt Size | N/A M12 | |||||||||
Static Load Rating | N/A 4700 N1070 lbf | |||||||||
Dynamic Load Rating | N/A 10700 N2380 lbf | |||||||||
Housing Construction | N/A Three-Bolt Square Flange | |||||||||
Weight | N/A 2.63 Kg0.58 lb | N/A 0.259 Kg0.57 lb | N/A 2.63 Kg0.58 lb | N/A 0.259 Kg0.57 lb | N/A 2.63 Kg0.58 lb | |||||
Alternate Part Name | N/A GVFD 1/2 | N/A GRFD 1/2 | N/A VFD 1/2 | N/A RFD 1/2 | N/A GVFD 5/8 | |||||
|