Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-fafnir-Survivor-series-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar

Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking

timken-fafnir-Survivor-series-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar

Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking

timken-fafnir-Survivor-series-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar

Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking

timken-fafnir-Survivor-series-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar

Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking
Series N/A Industrial
Shaft Size d N/A 25 mm N/A 25 mm N/A 1 in N/A 1 in
Bearing Type  N/A Ball Bearing
Bearing Number N/A GYE25KRRB TDCF SGT N/A GYE25KRRB TDCF N/A GY1100KRRB TDCF SGT N/A GY1100KRRB TDCF
Dimension A N/A 85.73 mm3.375 in
Dimension B N/A 63.5 mm2.5 in
Dimension C N/A 41.28 mm1.625 in
Dimension D N/A 46.04 mm1.813 in
Dimension E N/A 38.1 mm1.5 in
Dimension F N/A 28.58 mm1.125 in
Dimension G N/A 118.66 mm4.672 in
Static Load Rating N/A 7800 N1750 lbf N/A 6900 N1560 lbf N/A 7800 N1750 lbf N/A 6900 N1560 lbf
Dynamic Load Rating N/A 15500 N3490 lbf N/A 15300 N3450 lbf N/A 15500 N3490 lbf N/A 15300 N3450 lbf
Seal Type N/A Shroud Seal
Housing Construction N/A Three-Bolt Flange Bracket