Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-with-concentric-locking-collar-angle-3

Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar

timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-with-concentric-locking-collar-angle-3

Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar

timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-with-concentric-locking-collar-angle-3

Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar

timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-with-concentric-locking-collar-angle-3

Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar

timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-with-concentric-locking-collar-angle-3

Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar
Series N/A Industrial
Shaft Size d N/A 5/8 in N/A 3/4 in N/A 1 in N/A 1 1/8 in N/A 1 3/16 in
Bearing Type  N/A Ball Bearing
Bearing Number N/A GC1010KRRB N/A GC1012KRRB N/A GC1100KRRB N/A GC1102KRRB N/A GC1103KRRB
Collar No. N/A
Total Length H N/A 98.4 mm3.874 in N/A 111.9 mm4.406 in N/A 123.8 mm4.874 in N/A 141.3 mm5.563 in N/A 141.3 mm5.563 in
Total Height L N/A 60.3 mm2.375 in N/A 60.3 mm2.375 in N/A 69.8 mm2.748 in N/A 81 mm3.188 in N/A 81 mm3.188 in
Housing Width A N/A 23.6 mm0.929 in N/A 27.8 mm1.094 in N/A 27.9 mm1.098 in N/A 29.9 mm1.177 in N/A 29.9 mm1.177 in
Bolt Hole Spacing J N/A 76.2 mm3 in N/A 89.7 mm3.531 in N/A 98.81 mm3.89 in N/A 116.7 mm4.594 in N/A 116.7 mm4.594 in
Bolt Hole Size N N/A 9.9 mm0.39 in N/A 9.9 mm0.39 in N/A 11.9 mm0.469 in N/A 11.5 mm0.453 in N/A 11.5 mm0.453 in
Flange Thickness A1 N/A 8.3 mm0.328 in N/A 11.1 mm0.437 in N/A 11.1 mm0.437 in N/A 13.5 mm0.532 in N/A 13.5 mm0.532 in
Dimension B1 N/A 26.59 mm1.047 in N/A 30.96 mm1.219 in N/A 34.13 mm1.344 in N/A 37.31 mm1.469 in N/A 37.31 mm1.469 in
Dimension S1 N/A 15.5 mm0.609 in N/A 18.7 mm0.734 in N/A 20.2 mm0.797 in N/A 22.6 mm0.891 in N/A 22.6 mm0.891 in
Dimension E N/A 32.7 mm1.287 in N/A 38.2 mm1.502 in N/A 39.8 mm1.569 in N/A 43 mm1.693 in N/A 43 mm1.693 in
Dimension d1 N/A 34.1 mm0.344 in N/A 38.1 mm1.5 in N/A 44.4 mm1.75 in N/A 52.4 mm2.063 in N/A 52.4 mm2.063 in
Dimension A3 N/A
Dimension M N/A
Dimension E1 N/A
Dimension L1 N/A
Dimension H2 N/A
Dimension H3 N/A
Dimension K N/A
Static Load Rating N/A 4700 N1060 lbf N/A 6200 N1400 lbf N/A 7700 N1730 lbf N/A 11100 N2500 lbf N/A 11100 N2500 lbf
Dynamic Load Rating N/A 10600 N2360 lbf N/A 14300 N3200 lbf N/A 15800 N3550 lbf N/A 21800 N4900 lbf N/A 21800 N4900 lbf
Seal Type N/A Shroud Seal
Housing Construction N/A Two-Bolt Flange
Stamping Size N/A
Stamping Radial Load Rating N/A
Housing Radial Load Rating N/A
Weight N/A 0.368 Kg0.81 lb N/A 0.545 Kg1.2 lb N/A 0.717 Kg1.58 lb N/A 1.035 Kg2.28 lb N/A 1.035 Kg2.28 lb
Alternate Part Name N/A RCJTC 5/8 N/A RCJTC 3/4 N/A RCJTC1 N/A RCJTC1 3/16 N/A RCJTC1 3/16