Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
2-Bolt - RV Locking Collar

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

2-Bolt - RV Locking Collar

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

2-Bolt - RV Locking Collar

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-FLCT-30

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar

2-Bolt - RV Locking Collar

Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Series N/A Industrial N/A Standard N/A Industrial N/A Standard N/A Light-Duty
Shaft Size d N/A 1/2 in
Bearing Type  N/A Ball Bearing
Bearing Number N/A G1008KRRB N/A GRA008RRB N/A G1008KRRB TDCF N/A RA008RRB N/A RAL008NPP
Collar No. N/A N/A N/A N/A S1008K N/A LS008K
Total Length H N/A 98.4 mm3.874 in N/A 98.4 mm3.874 in N/A 98.4 mm3.874 in N/A 81 mm3.188 in N/A 114.3 mm4.5 in
Total Height L N/A 54 mm2.126 in N/A 53.9 mm2.122 in N/A 54 mm2.126 in N/A 58.7 mm2.313 in N/A 57.2 mm2.25 in
Housing Width A N/A 23.6 mm0.929 in N/A 23.6 mm0.929 in N/A 23.6 mm0.929 in N/A 14.7 mm0.578 in N/A 23 mm0.906 in
Bolt Hole Spacing J N/A 76.2 mm3 in N/A 76.2 mm3 in N/A 76.2 mm3 in N/A 63.5 mm2.5 in N/A 92.1 mm3.625 in
Bolt Hole Size N N/A 10.7 mm0.421 in N/A 10.7 mm0.421 in N/A 10.7 mm0.421 in N/A 7.1 mm0.281 in N/A 9.5 mm0.375 in
Flange Thickness A1 N/A 10.3 mm0.406 in N/A 10.3 mm0.406 in N/A 10.3 mm0.406 in N/A N/A 1.52 mm0.06 in
Dimension B1 N/A 37.3 mm1.469 in N/A 28.6 mm1.126 in N/A 37.3 mm1.469 in N/A 28.6 mm1.126 in N/A 23.8 mm0.938 in
Dimension S1 N/A 23.4 mm0.921 in N/A 22.1 mm0.87 in N/A 23.4 mm0.921 in N/A N/A
Dimension E N/A 40.6 mm1.598 in N/A 39.3 mm1.547 in N/A 40.6 mm1.598 in N/A 30.2 mm1.188 in N/A 31 mm1.219 in
Dimension d1 N/A 28.6 mm1.126 in N/A 28.6 mm1.126 in N/A 28.6 mm1.126 in N/A 28.6 mm1.126 in N/A 25.4 mm1 in
Dimension A3 N/A N/A N/A N/A 7.1 mm0.281 in N/A
Dimension M N/A N/A N/A N/A 38.1 mm1.5 in N/A 29.4 mm1.156 in
Dimension E1 N/A
Dimension L1 N/A N/A N/A N/A N/A 55.6 mm2.188 in
Dimension H2 N/A
Dimension H3 N/A
Dimension K N/A
Static Load Rating N/A 4700 N1070 lbf N/A 4700 N1070 lbf N/A 4700 N1070 lbf N/A 4700 N1070 lbf N/A 3000 N680 lbf
Dynamic Load Rating N/A 10700 N2380 lbf N/A 10700 N2380 lbf N/A 10700 N2380 lbf N/A 10700 N2380 lbf N/A 7500 N1700 lbf
Seal Type N/A Shroud Seal N/A Molded Shroud N/A Shroud Seal N/A Molded Shroud N/A
Housing Construction N/A Two-Bolt Flange
Stamping Size N/A
Stamping Radial Load Rating N/A
Housing Radial Load Rating N/A N/A N/A N/A N/A 880 N200 lbf
Weight N/A 0.59 Kg1.301 lb N/A 0.59 Kg1.301 lb N/A 0.59 Kg1.301 lb N/A 0.322 Kg0.71 lb N/A
Alternate Part Name N/A RCJT1/2 N/A VCJT1/2 N/A RCJT 1/2 NT N/A N/A