Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
2Bolt BHU Image

Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking

2Bolt BHU Image

Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking

2Bolt BHU Image

Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking

2Bolt BHU Image

Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking

2Bolt BHU Image - solidlube

Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
Series N/A Industrial N/A Standard N/A Industrial N/A Standard N/A Standard
Shaft Size d N/A 1/2 in N/A 1/2 in N/A 5/8 in N/A 5/8 in N/A 5/8 in
Bearing Type  N/A Ball Bearing
Bearing Number N/A GY1008KRRB N/A GYA008RRB N/A GY1010KRRB N/A GYA010RRB N/A GYA010RRB
Total Length H N/A 98.4 mm3.874 in
Total Height L N/A 54 mm2.126 in N/A 60.3 mm2.374 in N/A 54 mm2.126 in N/A 60.3 mm2.374 in N/A 60.3 mm2.374 in
Housing Width A N/A 23.6 mm0.929 in N/A 17.9 mm0.705 in N/A 23.6 mm0.929 in N/A 17.9 mm0.705 in N/A 17.9 mm0.705 in
Bolt Hole Spacing J N/A 76.2 mm3 in
Bolt Hole Size N N/A 10 mm0.394 in N/A 9.9 mm0.39 in N/A 10 mm0.394 in N/A 9.9 mm0.39 in N/A 9.9 mm0.39 in
Flange Thickness A1 N/A 11.1 mm0.437 in
Inside Ring Width B N/A 27.38 mm1.078 in N/A 23.8 mm0.9370 in N/A 27.38 mm1.078 in N/A 23.8 mm0.9370 in N/A 23.8 mm0.9370 in
Dimension S1 N/A 15.88 mm0.625 in N/A 15.85 mm0.624 in N/A 15.88 mm0.625 in N/A 15.85 mm0.624 in N/A 15.85 mm0.624 in
Dimension E N/A 32.9 mm1.295 in N/A 25.4 mm1 in N/A 32.9 mm1.295 in N/A 25.4 mm1 in N/A 25.4 mm1 in
Dimension F N/A 22.86 mm0.9 in N/A 24.6 mm0.969 in N/A 22.86 mm0.9 in N/A 24.6 mm0.969 in N/A 24.6 mm0.969 in
Static Load Rating N/A 4700 N1070 lbf
Dynamic Load Rating N/A 10700 N2380 lbf
Seal Type N/A Shroud Seal N/A Narrow Shroud N/A Shroud Seal N/A Narrow Shroud N/A Narrow Shroud
Housing Construction N/A Two-Bolt Flange
Weight N/A 0.340 Kg0.75 lb
Alternate Part Name N/A YCJT1/2 N/A SCJT1/2 N/A YCJT5/8 N/A SCJT5/8 N/A SCJT 5/8 A4357