Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Fafnir® Eccentric Locking Collar Ball Bearings

Fafnir® Eccentric Locking Collar Ball Bearings

Fafnir® Eccentric Locking Collar Ball Bearings

Fafnir® Eccentric Locking Collar Ball Bearings

Fafnir® Eccentric Locking Collar Ball Bearings

Fafnir® Eccentric Locking Collar Ball Bearings

Fafnir® Eccentric Locking Collar Ball Bearings

Fafnir® Eccentric Locking Collar Ball Bearings

Fafnir® Eccentric Locking Collar Ball Bearings

Fafnir® Eccentric Locking Collar Ball Bearings
Manufacturing Part Number N/A N/A N/A G1008KRRB + COL N/A N/A GRA008RRB + COL
Series N/A Light-Duty N/A Light-Duty N/A Industrial N/A Industrial N/A Standard
Shaft Size d N/A 1/2 in
Bore Type N/A Cylindrical bore
Bearing Type N/A Ball Bearing
Outside Diameter D N/A 1.378 in35 mm N/A 1.378 in35 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 1.575 in40 mm
Inner Ring Width B N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 1.094 in27.78 mm N/A 1.094 in27.78 mm N/A 0.75 in19.05 mm
Outside Ring Width C N/A 0.433 in11 mm N/A 0.433 in11 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 0.472 in12 mm
Radius r N/A 0.024 in0.6 mm
Center of Bearing from End S N/A 0.212 in5.5 mm N/A 0.212 in5.5 mm N/A 0.547 in13.9 mm N/A 0.547 in13.9 mm N/A 0.256 in6.5 mm
Set Screw Size N/A N/A N/A 1/4-20 N/A 1/4-20 N/A 1/4-20
Number of Set Screws N/A 2
Angle between Set Screws N/A 90 º
Dimension d1 N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1.126 in28.6 mm N/A 1.126 in28.6 mm N/A 1.126 in28.6 mm
Dimension M N/A N/A N/A 0.107 in2.72 mm N/A 0.107 in2.72 mm N/A 0.107 in2.72 mm
Dimension B1 N/A 0.938 in23.8 mm N/A 0.938 in23.8 mm N/A 1.469 in37.3 mm N/A 1.469 in37.3 mm N/A 1.126 in28.6 mm
Dimension B2 N/A 0.438 in11.1 mm N/A 0.438 in11.1 mm N/A 0.531 in13.5 mm N/A 0.531 in13.5 mm N/A 0.531 in13.5 mm
Dimension D1 N/A
Dimension T N/A
Dimension K N/A
Dimension F N/A 0.79 in20.07 mm N/A 0.79 in20.07 mm N/A N/A N/A
Dimension G N/A 0.408 in10.37 mm N/A 0.408 in10.37 mm N/A N/A N/A
Dimension L N/A 0.156 in4 mm N/A 0.156 in4 mm N/A N/A N/A
Dimension O N/A
Static Load Rating N/A 680 lbf3000 N N/A 680 lbf3000 N N/A 1070 lbf4700 N N/A 1070 lbf4700 N N/A 1070 lbf4700 N
Dynamic Load Rating N/A 1700 lbf7500 N N/A 1700 lbf7500 N N/A 2380 lbf10700 N N/A 2380 lbf10700 N N/A 2380 lbf10700 N
Material N/A Bearing Steel
Lubrication Type N/A Non-Relubricatable N/A Non-Relubricatable N/A Relubricatable N/A Relubricatable N/A Relubricatable
O.D. Type N/A Spherical OD N/A Cylindrical OD N/A Spherical OD N/A Spherical OD N/A Spherical OD
Sub Series N/A RAL..NPPB N/A RAL..NPP N/A G1…KRRB N/A G1…KLLB N/A GRA..RRB
Seal Type N/A N/A N/A Shroud Seal N/A Labyrinth Seal N/A Molded Shroud
Collar No. N/A LS008K N/A LS008K N/A N/A N/A
Basic Outer Ring Size N/A 202 N/A 202 N/A N/A N/A
Weight N/A N/A N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb