Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Fafnir BHU insert no SGT

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Fafnir BHU insert no SGT

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Fafnir BHU insert no SGT

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Fafnir BHU insert no SGT

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Fafnir BHU insert no SGT

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Series N/A Industrial
Shaft Size d N/A 3/4 in N/A 20 mm N/A 20 mm N/A 3/4 in N/A 1 in
Bore Type N/A Cylindrical bore
Bearing Type N/A Ball Bearing
Outside Diameter D N/A 1.850 in47 mm N/A 1.850 in47 mm N/A 1.850 in47 mm N/A 1.850 in47 mm N/A 2.047 in52 mm
Inner Ring Width B N/A 1.252 in31.8 mm N/A 1.252 in31.8 mm N/A 1.252 in31.8 mm N/A 1.221 in31.021 mm N/A 1.372 in34.85 mm
Outside Ring Width C N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 0.591 in15 mm
Radius r N/A 0.024 in0.6 mm
Center of Bearing from End S N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.562 in14.27 mm
Dimension S1 N/A 0.752 in19.1 mm N/A 0.752 in19.1 mm N/A 0.752 in19.1 mm N/A 0.719 in18.2626 mm N/A 0.809 in20.56 mm
Dimension F N/A 1.085 in27.56 mm N/A 1.085 in27.56 mm N/A 1.085 in27.56 mm N/A 1.085 in27.56 mm N/A 1.332 in33.83 mm
Dimension J N/A 0.231 in5.87 mm N/A 0.231 in5.87 mm N/A 0.231 in5.87 mm N/A 0.203 in5.156 mm N/A 0.268 in6.8 mm
Dimension M N/A 0.135 in3.43 mm N/A 0.135 in3.43 mm N/A 0.135 in3.43 mm N/A 0.135 in3.43 mm N/A 0.152 in3.86 mm
Dimension D1 N/A
Dimension T N/A
Dimension X N/A
Dimension Y N/A
Set Screw Size N/A M5X.8 N/A M5X.8 N/A M5X.8 N/A M5X.8 N/A M6x1
Number of Set Screws N/A 2
Angle between Set Screws N/A 90 º
Static Load Rating N/A 1460 lbf6500 N N/A 1460 lbf6500 N N/A 1460 lbf6500 N N/A 1460 lbf6500 N N/A 1750 lbf7800 N
Dynamic Load Rating N/A 3190 lbf14200 N N/A 3190 lbf14200 N N/A 3190 lbf14200 N N/A 3190 lbf14200 N N/A 3490 lbf15500 N
Material N/A Bearing Steel
Lubrication Type N/A Relubricatable
O.D. Type N/A Spherical OD
Sub Series N/A GY…KRRB SGT N/A GYE..KRRB N/A GYE..KRRB SGT N/A GY…KRRB N/A GY…KRRB SGT
Alternate Part Name N/A GY1012KRRBTDCFSGT N/A GYE20KRRBTDCF N/A GYE20KRRBTDCFSGT N/A GY1012KRRB N/A GY1100KRRBTDCFSGT
Seal Type N/A Shroud Seal
Basic Outer Ring Size N/A
Weight N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A N/A 0.2 Kg0.5 lb