The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
GC1008KRRB Fafnir® Concentric Locking Collar Ball Bearings |
GC1010KRRB Fafnir® Concentric Locking Collar Ball Bearings |
GCE17KRRB Fafnir® Concentric Locking Collar Ball Bearings |
GC1011KRRB Fafnir® Concentric Locking Collar Ball Bearings |
GC1012KRRB Fafnir® Concentric Locking Collar Ball Bearings |
|||||
| Manufacturing Part Number | N/A | |||||||||
| Series | N/A Industrial | |||||||||
| Shaft Size d | N/A 1/2 in | N/A 5/8 in | N/A 17 mm | N/A 11/16 in | N/A 3/4 in | |||||
| Bore Type | N/A Cylindrical bore | |||||||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Outside Diameter D | N/A 40 mm1.575 in | N/A 40 mm1.575 in | N/A 40 mm1.575 in | N/A 40 mm1.575 in | N/A 47 mm1.850 in | |||||
| Inner Ring Width B | N/A | |||||||||
| Outside Ring Width C | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 14 mm0.551 in | |||||
| Radius r | N/A 0.6 mm0.024 in | |||||||||
| Center of Bearing from End S | N/A 11.1 mm0.438 in | N/A 11.1 mm0.438 in | N/A 11.1 mm0.438 in | N/A 11.1 mm0.438 in | N/A 12.3 mm0.484 in | |||||
| Set Screw Size | N/A 10-32 | N/A 10-32 | N/A M5x0.8 | N/A 10-32 | N/A 10-32 | |||||
| Number of Set Screws | N/A 2 | |||||||||
| Angle between Set Screws | N/A 120 º | |||||||||
| Dimension d1 | N/A 34.1 mm0.344 in | N/A 34.1 mm0.344 in | N/A 34.1 mm0.344 in | N/A 34.1 mm0.344 in | N/A 38.1 mm1.5 in | |||||
| Dimension M | N/A 2.72 mm0.107 in | N/A 2.72 mm0.107 in | N/A 2.72 mm0.107 in | N/A 2.72 mm0.107 in | N/A 3.43 mm0.135 in | |||||
| Dimension B1 | N/A 26.59 mm1.047 in | N/A 26.59 mm1.047 in | N/A 26.59 mm1.047 in | N/A 26.59 mm1.047 in | N/A 30.96 mm1.219 in | |||||
| Dimension B2 | N/A | |||||||||
| Dimension D1 | N/A | |||||||||
| Dimension T | N/A | |||||||||
| Dimension K | N/A | |||||||||
| Dimension F | N/A | |||||||||
| Dimension G | N/A | |||||||||
| Dimension L | N/A | |||||||||
| Dimension O | N/A 14.71 mm0.579 in | N/A 14.71 mm0.579 in | N/A 14.71 mm0.579 in | N/A 14.71 mm0.579 in | N/A 20.68 mm0.814 in | |||||
| Static Load Rating | N/A 4700 N1060 lbf | N/A 4700 N1060 lbf | N/A 4700 N1060 lbf | N/A 4700 N1060 lbf | N/A 6200 N1400 lbf | |||||
| Dynamic Load Rating | N/A 10600 N2360 lbf | N/A 10600 N2360 lbf | N/A 10600 N2360 lbf | N/A 10600 N2360 lbf | N/A 14300 N3200 lbf | |||||
| Material | N/A Bearing Steel | |||||||||
| Lubrication Type | N/A Relubricatable | |||||||||
| O.D. Type | N/A Spherical OD | |||||||||
| Sub Series | N/A GC..KRRB | |||||||||
| Seal Type | N/A Shroud Seal | |||||||||
| Collar No. | N/A C203 | N/A C203 | N/A C203 | N/A C203 | N/A C204 | |||||
| Basic Outer Ring Size | N/A 203 | N/A 203 | N/A 203 | N/A 203 | N/A 204 | |||||
| Weight | N/A 0.154 Kg0.34 lb | N/A 0.145 Kg0.320 lb | N/A 0.122 Kg0.27 lb | N/A 0.122 Kg0.27 lb | N/A 0.204 Kg0.45 lb | |||||
|
|
||||||||||