Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle

FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings

timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle

FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings

timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle

FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings

timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle

FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings

timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle

FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
UPC Code N/A 13992220301 N/A 13992223319 N/A 13992220561 N/A 13992222879 N/A 13992220400
Clearance N/A C0 (Normal)
Bore Size d N/A 10 mm N/A 10 mm N/A 10 mm N/A 10 mm N/A 12 mm
Outside Diameter D N/A 26 mm N/A 26 mm N/A 30 mm N/A 30 mm N/A 28 mm
Outside Ring Width B N/A 8 mm N/A 8 mm N/A 9 mm N/A 9 mm N/A 8 mm
Features N/A Contact Seals
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Radius Rs min N/A 0.3 mm N/A 0.3 mm N/A 0.6 mm N/A 0.6 mm N/A 0.3 mm
Snap Ring Diameter D2 max N/A
Snap Ring Width f max N/A
Material N/A AISI 440C
Cr - Dynamic Load Rating N/A 3890 N N/A 3890 N N/A 4350 N N/A 4350 N N/A 4350 N
C0r - Static Load Rating N/A 1570 N N/A 1570 N N/A 1910 N N/A 1910 N N/A 1910 N
Grease Reference Speed N/A 26000 rpm N/A 26000 rpm N/A 22000 rpm N/A 22000 rpm N/A 23000 rpm
Weight N/A 0.02 Kg N/A 0.02 Kg N/A 0.03 Kg N/A 0.03 Kg N/A 0.022 Kg
Oil Reference Speed N/A 38000 rpm N/A 38000 rpm N/A 32000 rpm N/A 32000 rpm N/A 33000 rpm