Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

The Timken FE Radial Poly-Round bearing is a polymer plain bearing with a stainless steel sleeve. The product line is designed to resist rust, reduce shaft fretting and extend bearing life. These benefits reduce equipment maintenance and increase machine uptime, resulting in cost savings. Timken FE Radial Poly-Round bearings are manufactured from an innovative blue polymer that is optically detectable and complies with USDA, FDA and EC standards for safe contact with food. The engineered polymer eliminates moisture resulting in limited bacteria growth within the bearing. FE Radial Poly-Rounds can withstand high temperatures up to 480 degrees Fahrenheit (260 degrees Celsius), making them an application-specific solution for hightemperature food processing.

Unit of Measure
Items
timken-radial-poly-round-plain-bearing-FE6200RPR-angle

FDA/EC Complaint Corrosion-Resistant Radial Poly-Round

timken-radial-poly-round-plain-bearing-FE6200RPR-angle

FDA/EC Complaint Corrosion-Resistant Radial Poly-Round

timken-radial-poly-round-plain-bearing-FE6200RPR-angle

FDA/EC Complaint Corrosion-Resistant Radial Poly-Round

timken-radial-poly-round-plain-bearing-FE6200RPR-angle

FDA/EC Complaint Corrosion-Resistant Radial Poly-Round

timken-radial-poly-round-plain-bearing-FE6200RPR-angle

FDA/EC Complaint Corrosion-Resistant Radial Poly-Round
Clearance N/A C0 (Normal)
Bore Size d N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm N/A 15 mm
Outside Diameter D N/A 26 mm N/A 30 mm N/A 28 mm N/A 32 mm N/A 32 mm
Outside Ring Width B N/A 8 mm N/A 9 mm N/A 8 mm N/A 10 mm N/A 9 mm