Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
(Product only available in the US and Canada at this time)
Unit of Measure
Items
timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle

FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)

timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle

FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)

timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle

FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)

timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle

FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)

timken-ball-bearing-insert-SUC206-IP69K-F-seal-angle

FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
UPC Code N/A
Bore Shape N/A Cylindrical bore
Locking Style N/A Insert Bearing
Locking Style N/A Set Screw
Bore Size N/A 12 mm N/A 12 mm N/A 1/2 in N/A 1/2 in N/A 15 mm
Outside Diameter D N/A 1.850 in47 mm
Outside Ring Width C N/A 0.630 in16 mm
Fillet Radius/Chamfer1 N/A 0.039 in1 mm
C1 N/A 0.153 in3.9 mm
Inside Ring Width B N/A 1.22 in31 mm
Set Screw Distance S2 N/A 0.197 in5.0 mm
Set Screw Size N/A M6×0.75
Number of Set Screw N/A 2
Angle between Set Screws N/A 120 º
Static Load Rating N/A 1203 lbf5350 N
Dynamic Load Rating N/A 2451 lbf10900 N
Material N/A
Weight N/A 0.35 lb0.16 Kg
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Bearing Style N/A Ball Bearing
  • 1 These maximum fillet radii will be cleared by the bearing corners.