Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

For use with all Standard Lovejoy flanged coupling types (F, FFR, FRR, FA, FL, etc).

Gaskets are included in the Flanged Coupling Accessory Kits, and generally not ordered stand alone unless as a replacement part.

Note: The standard exposed bolt ("E") gaskets are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") gaskets are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and gasket are of the same style (either "E" or "S").

Unit of Measure
Items
F Type Flanged Sleeve Cut Away

F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

F Type Flanged Sleeve Cut Away

F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

F Type Flanged Sleeve Cut Away

F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

F Type Flanged Sleeve Cut Away

F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

F Type Flanged Sleeve Cut Away

F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)
Description  N/A F/FA/FL-1-GASKET N/A F/FA/FL-1.5-GASKET N/A F/FA/FL-2S-GASKET N/A F/FA/FL-2.5S-GASKET N/A F/FA/FL-3S-GASKET
Size N/A 1 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Hub Style N/A N/A N/A Shrouded Bolt N/A Shrouded Bolt N/A Shrouded Bolt
Type N/A Flanged Gaskets
Hub Material N/A Paper
Height N/A 6.000 in N/A 6.000 in N/A 6.000 in N/A 6.000 in N/A 9.000 in
Depth N/A 0.500 in
Width  N/A 8.000 in N/A 8.000 in N/A 8.000 in N/A 8.000 in N/A 12.000 in
Style N/A Gasket
Color N/A Light Brown
Coupling Type N/A Gear
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.03 lb
Cubic inches N/A 24.00000 in³ N/A 24.00000 in³ N/A 24.00000 in³ N/A 24.00000 in³ N/A 54.00000 in³