Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
FAMM (Alloy Steel) Type Mill Motor Hubs - Rough Stock Bore

The FAMM Type coupling consists of one universal  hub (FAMM Mill Type), one standard FA Type flex hub, two standard FA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FAMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FA Type).

Unit of Measure
Items
FMM Type Mill Gear Coupling

FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore

FMM Type Mill Gear Coupling

FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore

FMM Type Mill Gear Coupling

FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore

FMM Type Mill Gear Coupling

FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore

FMM Type Mill Gear Coupling

FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore
Description  N/A FAMM-1-HUB-RSB N/A FAMM-1.5-HUB-RSB N/A FAMM-2-HUB-RSB N/A FAMM-2.5-HUB-RSB N/A FAMM-3-HUB-RSB
Size N/A 1 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Type N/A Gear Coupling Hubs
Hub Material N/A All Metal
Nominal Torque N/A 11300 in·lb1280 N·m N/A 22700 in·lb2560 N·m N/A 39000 in·lb4410 N·m N/A 69300 in·lb7930 N·m N/A 118000 in·lb13300 N·m
Max Speed (Unbalanced) N/A 6000 rpm N/A 5500 rpm N/A 5000 rpm N/A 4400 rpm N/A 4000 rpm
Depth N/A 4.000 in101.60 mm N/A 4.500 in114.30 mm N/A 5.500 in139.70 mm N/A 6.500 in165.10 mm N/A 7.00 in177.80 mm
Length thru Bore N/A 4.000 in101.60 mm N/A 4.500 in114.30 mm N/A 5.500 in139.70 mm N/A 6.500 in165.10 mm N/A 7.00 in177.80 mm
Style N/A Unbored
Dimension HD N/A 2.310 in58.67 mm N/A 3.000 in76.20 mm N/A 4.000 in101.60 mm N/A 4.630 in117.60 mm N/A 5.630 in143.00 mm
Color N/A Metallic
Bore Type N/A Rough Stock Bore
Max. Bore (Dimensions ID1/ID2) N/A 1.625 in42 mm N/A 2.125 in56 mm N/A 2.750 in73 mm N/A 3.250 in85 mm N/A 4.000 in107 mm
Coupling Type N/A Gear
Weight N/A 123.00 lb N/A 9.00 lb N/A 19.00 lb N/A 29.00 lb N/A 49.00 lb
Cubic inches N/A 21.34440 in³ N/A 40.50000 in³ N/A 88.00000 in³ N/A 139.33985 in³ N/A 221.87830 in³