Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
F Type Flex Sleeves (with O-Ring)

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves (with O-Rings) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve (with O-Ring), and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

Note: F Type Flex Sleeves generally come with the required O-Ring. Other than for replacement purposes, F Type O-Rings are generally not ordered as a stand alone product. The F Type O-Ring works for both Exposed and Shrouded Bolt styles. F Type O-Rings do not work for FA (Alloy Steel) Type couplings.

Unit of Measure
Items
F Type Gear Coupling

F Type O-Rings ONLY

F Type Gear Coupling

F Type O-Rings ONLY

F Type Gear Coupling

F Type O-Rings ONLY

F Type Gear Coupling

F Type O-Rings ONLY

F Type Gear Coupling

F Type O-Rings ONLY
Description  N/A F-1-O-RING-BUNA-N 70 N/A F-1.5-O-RING-BUNA-N 70 N/A F-2-O-RING-BUNA-N 70 N/A F-2.5-O-RING-BUNA-N 70 N/A F-3-O-RING-BUNA-N 70
Width N/A 8.000 in
Height N/A 6.000 in
Depth N/A 1.00 in
Size N/A 1 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Type N/A O-Rings
Hub Material N/A Buna-N Rubber
Style N/A O-Ring
Color N/A Black
Normal Temperature Range N/A -40 to 212 ºF
Nominal Torque N/A 7600 in·lb N/A 18900 in·lb N/A 31500 in·lb N/A 56700 in·lb N/A 94500 in·lb
Max. Bore (Dimensions ID1/ID2) N/A 1.654 in42 mm N/A 2.205 in56 mm N/A 2.874 in73 mm N/A 3.346 in85 mm N/A 4.213 in107 mm
Max. Speed (Unbalanced) N/A 6000 rpm N/A 5500 rpm N/A 5000 rpm N/A 4400 rpm N/A 4000 rpm
Max. Speed (Balanced) N/A 9000.00 rpm N/A 8250.00 rpm N/A 7500.00 rpm N/A 6600.00 rpm N/A 6000.00 rpm
Dimension AD N/A 2.040 in51.82 mm N/A 2.320 in58.93 mm N/A 2.940 in74.68 mm N/A 3.470 in88.14 mm N/A 3.970 in100.84 mm
Distance between Shaft Ends (Dimension BSE) N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.190 in4.83 mm N/A 0.190 in4.83 mm
Parallel Misalignment N/A 0.056 in N/A 0.060 in N/A 0.085 in N/A 0.105 in N/A 0.115 in
Coupling Type N/A Gear
Weight N/A 0.25 lb N/A 0.01 lb N/A 0.25 lb N/A 0.40 lb N/A 0.60 lb
Complete Coupling Weight N/A 9.00 lb N/A 19.00 lb N/A 34.00 lb N/A 54.00 lb N/A 80.00 lb
Cubic inches N/A 48.00000 in³
Max. Angular Misalignment N/A 1.50º per Gear Mesh