The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.
The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Items |
![]() 69790414271 F Type Flex Hubs with Keyway - Metric Bore |
![]() 69790411789 F Type Flex Hubs with Keyway - Metric Bore |
![]() 69790414377 F Type Flex Hubs with Keyway - Metric Bore |
![]() 69790411586 F Type Flex Hubs with Keyway - Metric Bore |
![]() 69790413937 F Type Flex Hubs with Keyway - Metric Bore |
|||||
Description | N/A F-1-HUB-35MMJ7-10X3.3MMKW | N/A F-1.5-HUB-32MMP7-10X3.3MMKW | N/A F-2-HUB-32MMP7-10X3.3MMKW | N/A F-2.5-HUB-65MMP7-5/8X5/16KW | N/A F-3-HUB-45MMP7-14X3.8MMKW | |||||
Bore Size | N/A 35.00 mm | N/A 32.00 mm | N/A 32.00 mm | N/A 65.00 mm | N/A 45.00 mm | |||||
Size | N/A 1 | N/A 1.5 | N/A 2 | N/A 2.5 | N/A 3 | |||||
Type | N/A Gear Coupling Hubs | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||||||
Keyway Size (W x D) | N/A 10 x 3.3 mm | N/A 10 x 3.3 mm | N/A 10 x 3.3 mm | N/A 5/8 x 5/16 mm | N/A 14 X 3.8 mm | |||||
Nominal Torque | N/A 850 N·m7600 in·lb | N/A 2140 N·m18900 in·lb | N/A 3560 N·m31500 in·lb | N/A 6410 N·m56700 in·lb | N/A 10700 N·m94500 in·lb | |||||
Max Speed (Unbalanced) | N/A 6000 rpm | N/A 5500 rpm | N/A 5000 rpm | N/A 4400 rpm | N/A 4000 rpm | |||||
Length thru Bore | N/A 1.690 in | N/A 1.940 in | N/A 2.440 in | N/A 3.030 in | N/A 3.590 in | |||||
Style | N/A Bored | |||||||||
Depth | N/A 1.690 in42.93 mm | N/A 1.940 in49.28 mm | N/A 2.440 in61.98 mm | N/A 3.030 in76.96 mm | N/A 3.590 in91.19 mm | |||||
Color | N/A Metallic | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.625 in42 mm | N/A 2.125 in56 mm | N/A 2.750 in73 mm | N/A 3.250 in85 mm | N/A 4.000 in145 mm | |||||
Dimension HD | N/A 2.310 in58.67 mm | N/A 3.000 in76.20 mm | N/A 4.000 in101.60 mm | N/A 4.630 in117.60 mm | N/A 5.630 in143.00 mm | |||||
Dimension L1 | N/A 2.750 in69.85 mm | N/A 3.130 in79.50 mm | N/A 3.630 in92.20 mm | N/A 4.220 in107.19 mm | N/A 4.440 in112.78 mm | |||||
Dimension L2 | N/A 0.440 in11.18 mm | N/A 0.560 in14.22 mm | N/A 0.560 in14.22 mm | N/A 0.750 in19.05 mm | N/A 1.030 in26.16 mm | |||||
Dimension L3 | N/A 0.750 in19.05 mm | N/A 0.810 in20.57 mm | N/A 1.250 in31.75 mm | N/A 1.530 in38.86 mm | N/A 1.690 in42.93 mm | |||||
Dimension TW | N/A 0.500 in12.70 mm | N/A 0.560 in14.22 mm | N/A 0.630 in16.00 mm | N/A 0.750 in19.05 mm | N/A 0.880 in22.35 mm | |||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 1.40 lb | N/A 3.7 lb | N/A 8.11 lb | N/A 12.65 lb | N/A 23.72 lb | |||||
Cubic inches | N/A 9.01801 in³ | N/A 17.46000 in³ | N/A 39.04000 in³ | N/A 64.95381 in³ | N/A 113.79187 in³ | |||||
|